dcsimg
survey gift card   Help us improve the EO website.   Take our 5-minute survey now!

Need Help?

Our team is ready to assist you!


Imaging


Imaging Systems

Imaging Systems are used for observation or image capture in a variety of applications including inspection or machine vision. Imaging Systems typically consist of a camera, imaging lens, along with an illumination source. Depending on the system setup, Imaging Systems can allow observed objects to be magnified or enhanced to ease the viewing or inspection of small or unclear objects. Imaging Systems can be self-contained units or modular component assemblies to meet the needs of a wide range of applications.

Edmund Optics offers a wide range of Imaging Systems suited for many imaging needs including video microscopy or unit inspection. Many of these systems minimize the need to purchase a large number of individual components. Some Imaging Systems are component based for adapting to different applications. Many Imaging Systems can be adjusted by using different optical components to adjust features or imaging qualities. Imaging Systems allow extremely small or fast moving objects to be easily viewed.

Imaging Systems (7 Total)