eo_logo
 
Product added to cart

6.5X Coaxial Zoom Lens, 0.7X - 4.5X Range, Inner Focus

×
Stock #83-894 1 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
$2,845.00
Volume Pricing
Qty 1+ $2,845.00 each
Need More? Request Quote
Product Downloads

Specifications

General

Type:
High Magnification Zoom Lens
Type of Illumination:
In-Line Illumination

Physical & Mechanical Properties

Weight (g):
500.00

Optical Properties

Horizontal Field of View, 1/2" Sensor:
9.1 - 1.4mm
Zoom Ratio:
6.5:1
Primary Magnification PMAG:
0.7X - 4.5X
Working Distance (mm):
92.00
Distortion (%):
0.50 @ Min FOV, ½" Sensor
0.10 @ Max FOV, ½" Sensor
Depth of Field (mm):
1.8 - 0.13
Lens Wavelength Range:
VIS
Numerical Aperture (NA) Range:
0.029 - 0.069

Sensor

Maximum Sensor Format:
1/2"

Threading & Mounting

Mount:
C-Mount

Regulatory Compliance

Certificate of Conformance:

Product Details

  • Robust Housing with Incremental Zoom Control
  • Coaxial In-Line Illumination Option with ¼” Fiber Port
  • High Resolution Optical Design

The EO Precision Zoom Lenses are ideal for inspecting small details, especially electronic components. All lenses feature a robust, anodized aluminum housing, as well as an incremental (or detented) zoom for easy integration. With a working distance of 195mm, the 0.37X – 2.23X lens is ideal for applications requiring a large object standoff or field of view. The 0.7X – 4.5X lens features a working distance of 92mm and is available in coaxial or standard models. In addition, all 0.7X – 4.5X lens models feature an option for an inner focus to allow them to image a large depth of field without moving the whole lens or object under inspection.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin
;