dcsimg
survey gift card   Help us improve the EO website.   Take our 5-minute survey now!

Need Help?

Our team is ready to assist you!


Imaging


Zoom Lenses

Zoom Lenses are used to provide adjustable image magnification for a number of imaging applications such as microscopy or inspection. Zoom Lenses are imaging lenses designed to be integrated into imaging systems. Zoom Lenses may be offered with manual or motor controlled magnification capabilities that can be adapted to multiple imaging requirements. Zoom Lenses also refocus as magnification is changed to provide easy, constant functionality across many different imaging requirements.

Edmund Optics offers a wide range of Zoom Lenses suited for many imaging needs. Zoom Lenses allow a camera or other imaging system to be easily setup without the need for lengthy or complex refocusing or recalibration. Zoom Lenses are ideal choices for most applications that require multiple magnifications or for those that prohibit continual manual refocusing. Zoom Lenses are also available as microscopes or for microscope objective integration, ideal for inspection or life science applications. Imaging systems are also available to ease component slection.

Zoom Lenses (18 Total)