1X Mitutoyo Telecentric Objective
#56-984
$1,995.00
Magnification
1X
Numerical Aperture NA
0.03
Working Distance (mm)
61
Resolving Power (μm)
9.2
Depth of Focus (μm)
306
Field of View, 18 Diameter Field Eyepiece (mm)
18
Field of View, 24 Diameter Field Eyepiece (mm)
24
Field of View, 2/3" Sensor (mm)
8.8 x 6.6
Field of View, 1/2" Sensor (mm)
6.4 x 4.8
Maximum Diameter (mm)
30.0
Length (mm)
51.0
Mounting Threads
M26 x 36TPI
Weight (g)
80
RoHS
Exempt
3X Mitutoyo Telecentric Objective
#56-985
$1,115.00
Magnification
3X
Numerical Aperture NA
0.09
Working Distance (mm)
77
Resolving Power (μm)
3.06
Depth of Focus (μm)
34
Field of View, 18 Diameter Field Eyepiece (mm)
6
Field of View, 24 Diameter Field Eyepiece (mm)
8
Field of View, 2/3" Sensor (mm)
2.9 x 2.2
Field of View, 1/2" Sensor (mm)
2.1 x 1.6
Maximum Diameter (mm)
30.0
Length (mm)
37.5
Mounting Threads
M26 x 36TPI
Weight (g)
55
RoHS
Exempt
5X Mitutoyo Telecentric Objective
#56-986
$960.00
Magnification
5X
Numerical Aperture NA
0.13
Working Distance (mm)
61
Resolving Power (μm)
2.12
Depth of Focus (μm)
16.3
Field of View, 18 Diameter Field Eyepiece (mm)
3.6
Field of View, 24 Diameter Field Eyepiece (mm)
4.8
Field of View, 2/3" Sensor (mm)
1.8 x 1.3
Field of View, 1/2" Sensor (mm)
1.28 x 0.96
Maximum Diameter (mm)
30.0
Length (mm)
50.5
Mounting Threads
M26 x 36TPI
Weight (g)
60
RoHS
Exempt
10X Mitutoyo Telecentric Objective
#56-987
$1,175.00
Magnification
10X
Numerical Aperture NA
0.21
Working Distance (mm)
51
Resolving Power (μm)
1.31
Depth of Focus (μm)
6.2
Field of View, 18 Diameter Field Eyepiece (mm)
1.8
Field of View, 24 Diameter Field Eyepiece (mm)
2.4
Field of View, 2/3" Sensor (mm)
0.88 x 0.66
Field of View, 1/2" Sensor (mm)
0.64 x 0.48
Maximum Diameter (mm)
30.0
Length (mm)
66.0
Mounting Threads
M26 x 36TPI
Weight (g)
95
RoHS
Exempt
20X Mitutoyo Telecentric Objective
#87-228
$2,395.00
Magnification
20X
Numerical Aperture NA
0.42
Working Distance (mm)
20
Resolving Power (μm)
0.7
Depth of Focus (μm)
1.6
Field of View, 18 Diameter Field Eyepiece (mm)
0.9
Field of View, 24 Diameter Field Eyepiece (mm)
1.2
Field of View, 2/3" Sensor (mm)
0.44 x 0.33
Field of View, 1/2" Sensor (mm)
0.32 x 0.24
Maximum Diameter (mm)
39
Length (mm)
104.5
Mounting Threads
M26 x 36TPI
Weight (g)
310
RoHS
Not Compliant
50X Mitutoyo Telecentric Objective
#87-229
$3,195.00
Magnification
50X
Numerical Aperture NA
0.55
Working Distance (mm)
13
Resolving Power (μm)
0.5
Depth of Focus (μm)
0.9
Field of View, 18 Diameter Field Eyepiece (mm)
0.36
Field of View, 24 Diameter Field Eyepiece (mm)
0.45
Field of View, 2/3" Sensor (mm)
0.18 x 0.13
Field of View, 1/2" Sensor (mm)
0.13 x 0.10
Maximum Diameter (mm)
39
Length (mm)
111.7
Mounting Threads
M26 x 36TPI
Weight (g)
350
RoHS
Not Compliant
100X Mitutoyo Telecentric Objective
#87-230
$4,095.00
Magnification
100X
Numerical Aperture NA
0.7
Working Distance (mm)
6
Resolving Power (μm)
0.4
Depth of Focus (μm)
0.6
Field of View, 18 Diameter Field Eyepiece (mm)
0.23
Field of View, 24 Diameter Field Eyepiece (mm)
0.3
Field of View, 2/3" Sensor (mm)
0.09 x 0.07
Field of View, 1/2" Sensor (mm)
0.06 x 0.08
Maximum Diameter (mm)
39
Length (mm)
118.1
Mounting Threads
M26 x 36TPI
Weight (g)
380
RoHS
Not Compliant