Our team is ready to assist you!
Telecentric Lenses are used in imaging systems to make objects appear to be the same size independent of their location in space. Telecentric Lenses remove the perspective or parallax error that makes closer objects appear to be larger than objects farther from the lens, increasing image quality compared to conventional lenses. Telecentric Lenses are ideal for use in a variety of applications, including metrology, gauging, CCD based measurement, or microlithography.
Edmund Optics’ Telecentric Lenses are available with a range of features for a variety of machine vision or inspection applications. TECHSPEC Gold Series Focusable Telecentric Lenses feature focus adjustment, along with iris adjustment. TECHSPEC Silver Series Telecentric Measuring Lenses includes iris adjustment in addition to a double telecentric design. TECHSPEC Compact Telecentric Lenses feature compact designs ideal for high volume system integration. TECPSHEC Compact Telecentric Lenses are available in in-line models. Large Format Telecentric Lenses are also available to cover large sensor sizes.