eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

1.7X, 2/3" C-Mount PlatinumTL™ Telecentric Lens

1.7X Magnification, #63-232

×
Stock #63-232 14 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
$2,635.00
Volume Pricing
Qty 1+ $2,635.00 each
Need More? Request Quote
Product Downloads

Specifications

General

Product Family:
PlatinumTL™ Series
Stock No. of Mounting Clamp:
#63-233 Sold Separately
Type:
Telecentric Lens

Physical & Mechanical Properties

Iris Option:
Variable
Length (mm):
189.50
Maximum Diameter (mm):
60.0
Weight (g):
746
Flange Distance (mm):
17.5

Optical Properties

Horizontal Field of View, 2/3" Sensor:
5.2mm
Horizontal Field of View, 1/2" Sensor:
3.7mm
Maximum Image Circle (mm):
11.00
Numerical Aperture NA, Object Side:
0.083
Number of Elements (Groups):
10 (7)
Typical Telecentricity @ 588nm (°):
<0.080
Typical Distortion @ 588nm (%):
<0.020
Primary Magnification PMAG:
1.7X
Telecentric Lens Magnification:
1.70
Working Distance (mm):
123.00
FOV @ Max Sensor Format, H x V (mm):
5.2 x 3.9
Aperture (f/#):
f/6 - f/22
Coating:
425 - 675nm BBAR
Depth of Field (mm):
±0.18 at f/10 (20% @ 20 lp/mm)
Magnification:
1.7X
Lens Wavelength Range:
VIS

Sensor

Maximum Sensor Format:
2/3"
Pixel Size (μm):
2.74

Threading & Mounting

Filter Thread:
M58 x 0.75 (Female)
Mount:
C-Mount

Regulatory Compliance

Certificate of Conformance:

Product Details

  • High Resolution f/6 Bi-Telecentric Lens for Measurement

  • Up to 35 MegaPixels, 2.8μm Pixel Size Sensors

  • APS-C, C-Mount, T-Mount, F-Mount Telecentric Lens

  • Magnification from 0.28X to 1.7X

TECHSPEC® PlatinumTL™ Telecentric Lenses are designed for semiconductor and electronics inspection, measurement, and gauging applications.  The precision designs feature high telecentricity (<0.1°), low distortion (<0.1%), and high light throughput with an adjustable aperture that achieves f/6 when fully open.  Capable of supporting large format 28.7mm diagonal sensors, these lenses are compatible with the Sony IMX342 APS-C sensor and other similar format sensors such as the Sony IMX530. TECHSPEC® PlatinumTL™ Telecentric Lenses produce unparalleled levels of contrast yielding maximum image quality with the highest degree of measurement accuracy. These lenses are suitable for high vibration environments and feature a removable recessed set screw for securing the iris in place.

Technical Information

#63-232, 1.7X, 2/3" C-Mount PlatinumTL™ Telecentric Lens, Distortion Plot
#63-232, 1.7X, 2/3" C-Mount PlatinumTL™ Telecentric Lens, Distortion Plot
#63-232, 1.7X, 2/3" C-Mount PlatinumTL™ Telecentric Lens, Relative Illumination Plot
#63-232, 1.7X, 2/3" C-Mount PlatinumTL™ Telecentric Lens, Relative Illumination Plot
#63-232, 1.7X, 2/3" C-Mount PlatinumTL™ Telecentric Lens, Telecentricity Plot
#63-232, 1.7X, 2/3" C-Mount PlatinumTL™ Telecentric Lens, Telecentricity Plot
#63-232, 1.7X, 2/3" C-Mount PlatinumTL™ Telecentric Lens, Modulated Transfer Function (MTF) Plot, 123mm Working Distance, f6
#63-232, 1.7X, 2/3" C-Mount PlatinumTL™ Telecentric Lens, Modulation Transfer Function (MTF) Plot, 123mm Working Distance, f6
#63-232, 1.7X, 2/3" C-Mount PlatinumTL™ Telecentric Lens, Depth of Field Plot, 123mm Working Distance, f6
#63-232, 1.7X, 2/3" C-Mount PlatinumTL™ Telecentric Lens, Depth of Field Plot, 123mm Working Distance, f6
#63-232, 1.7X, 2/3" C-Mount PlatinumTL™ Telecentric Lens, Modulated Transfer Function (MTF) Plot, 123mm Working Distance, f10
#63-232, 1.7X, 2/3" C-Mount PlatinumTL™ Telecentric Lens, Modulation Transfer Function (MTF) Plot, 123mm Working Distance, f10
#63-232, 1.7X, 2/3" C-Mount PlatinumTL™ Telecentric Lens, Depth of Field Plot, 123mm Working Distance, f10
#63-232, 1.7X, 2/3" C-Mount PlatinumTL™ Telecentric Lens, Depth of Field Plot, 123mm Working Distance, f10
 
Description Stock No. Flange Length (A) Front Diameter (B) Back Diameter (C)
0.28X C-Mount #62-933 17.5mm 230.8mm 60.5mm 33.5mm
0.5X C-Mount #62-932 17.5mm 174.9mm 50mm 33.5mm
1.7X C-Mount #63-232 17.5mm 189.5mm 60mm 46mm
0.28X F-Mount #62-922 46.5mm 167.6mm 138.6mm 55mm
M42 x 1.0 #62-923 6.56mm 208.5mm 138.6mm 50mm
M42 x 1.0 #62-924 19.53mm 195.5mm 138.6mm 50mm
0.5X F-Mount #62-912 46.5mm 143mm 90mm 55mm
M42 x 1.0 #62-913 6.56mm 184mm 90mm 50mm
M42 x 1.0 #62-914 19.53mm 171.1mm 90mm 50mm
0.9X F-Mount #62-902 46.5mm 170.8mm 65mm 55mm
M42 x 1.0 #62-903 6.56mm 210.7mm 65mm 53mm
M42 x 1.0 #62-904 19.53mm 197.8mm 65mm 53mm
 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin