dcsimg

Need Help?

Our team is ready to assist you!

TECHSPEC® Compact LED Arrays

Compact LED Arrays
  • 25 LED Chip Density 0.16cm2 Emitting Area
  • Compact Design
  • C-Mount Compatible
  • Price is Discounted Up to 20% on Remaining Stock

Available in wavelengths ranging from visible to the NIR, these LED modules are designed to be easily integrated with our C-Mount components. Integrated resistors ensure intensity uniformity over the full LED array. For improved heat dissipation, four countersunk M2.5 mounting holes enable mounting of the LED substrate onto a heatsink. Their ease of use, small package and high LED packing density makes these LED arrays ideally suited for system integration. These LED Modules are configured for current mode operation using #59-434 which requires a 24VDC input. The recommended power supply accepts a 90-254V AC input and ships with clip-on adapters for the US, Europe and UK. LED intensity can be adjusted with the use of the DC current controller either manually via a potentiometer or by supplying a 0 to 5V analog control input. #59-433 is required to operate the DC Current Controller.


 View Legend
Description Stock No. Price In Stock Qty
Showing 1-3 of 3 Items |  Sort by Spec
740nm, 5x5 Compact LED Module 5x5
#59-431 In Stock and Ready to Ship.
810nm, 5x5 Compact LED Module 5x5
#59-432 In Stock and Ready to Ship.
200mA DC Current Controller
#59-434
$250.00
In Stock and Ready to Ship.
8821.gif

Related Products
Up to 80% off