Our team is ready to assist you!
LED Ring Lights produce 360° illumination around an imaging lens system. LED Ring Lights, which mount directly onto imaging lenses, illuminate objects with even, high intensity lighting. LED Ring Lights provide uniform illumination, along with high efficiency when lighting diffuse or specular surfaces, making them ideal for use in a multitude of imaging applications such as machine vision or factory automation.