USB Cameras
USB Cameras are imaging cameras that use USB 2.0 or USB 3.0 technology to transfer image data. USB Cameras are designed to easily interface with dedicated computer systems by using the same USB technology that is found on most computers. The accessibility of USB technology in computer systems as well as the 480 Mb/s transfer rate of USB 2.0 makes USB Cameras ideal for many imaging applications. An increasing selection of USB 3.0 Cameras is also available with data transfer rates of up to 5 Gb/s.
Edmund Optics offers a variety of USB Cameras suited to meet many imaging needs. EO USB Cameras are available in both CMOS as well as CCD sensor types making them suitable across a larger range of applications. USB Cameras contain out-of-the-box functionality for quick setup and software is available to download for most models. USB Cameras using low power USB ports, such as on a laptop, may require a separate power supply for operation.
Teledyne FLIR IIS Blackfly S USB 3.1 Cameras
- Ultra-Compact Design
- USB3 Vision and GenICam Compliant
- Includes Image Capture Software and Spinnaker SDK
Allied Vision Alvium USB 3.0 Cameras
- Compact, Low Cost, High Performance Design for Machine Vision and Embedded Applications
- ALVIUM® System on Chip (SoC) Technology with Onboard Imaging Preprocessing
- Up to 24.60 MegaPixels, 1.2” Sensor Format
- Allied Vision Alvium Right Angle USB 3.1 Cameras Also Available
Basler ace2 USB 3.0 Cameras
- USB 3.0 with SONY Pregius S Sensors up to 24MP and 160 fps
- Proven Compact Housing (29 x 29mm)
- Powerful Computer Vision Feature Set with Optional Beyond Features
- Basler ace USB 3.0 Cameras Also Available
Basler ace USB 3.0 Cameras
- High Speed USB 3.0 Interface
- Ultra-Small Form Factor
- Fully USB3 Vision Compliant
IDS Imaging uEye+ CP/XCP/SE USB3 Cameras
- Standard (SE), Compact (CP), and Ultra Compact (XCP) Housing Options Available
- C-Mount with Large Format CMOS Sensors up to 1.1”
- Up to 20.44MP Resolution with Framerates up to 396fps
Teledyne FLIR IIS Grasshopper®3 Cameras
- Feature High Resolution, High Sensitivity Sensors
- High Frame Rates Driven by USB 3.0 Interface
- Includes Image Capture Software and SDK
Allied Vision Alvium Right Angle USB 3.1 Cameras
- Right Angle USB Port Orientation
- Compact, Low Cost, High Performance Design for Machine Vision and Embedded Applications
- ALVIUM® System on Chip (SoC) Technology with Onboard Imaging Preprocessing
- Allied Vision Alvium USB 3.1 Cameras Also Available
CamIR 1550nm NIR USB 3.1 Cameras
- 1550nm Designed Wavelength
- Phosphor Coated Camera Sensor
- Includes Camera, Cable, and Easy-to-Use Software
- UV Versions Available
CamUV 200nm UV USB 3.1 Cameras
- Ideal for a Variety of Ultraviolet (UV) Imaging Applications
- 200nm Designed Wavelength
- Phosphor Coated Camera Sensor
- Includes Camera, Cable, and Easy-to-Use Software
- NIR Versions Available
Basler ace2 Ultraviolet (UV) Cameras
- UV (200 – 400nm) Imaging Capabilities with 8.1MP, 2.3” Sensor Format
- Compact Housing (29 x 29mm)
- Framerates up to 67fps
- Powerful Computer Vision Feature Set with Beyond Features
Teledyne FLIR IIS Chameleon®3 Cameras
- USB3 Connectivity
- Lightweight Construction
- Compact Design
Teledyne FLIR IIS Dragonfly® S Cameras
- Ultra Compact Form Factor with Modular Design
- 5.0 Megapixel rolling shutter CMOS sensor
- Software and Hardware (rising or falling) triggering
- Low Power Consumption
Pixelink® USB 3.0 Cameras
- Resolutions Up to 20MP
- Sensor Sizes from 1/2.5" to 1.1"
- Right Angle Housing and Board Level Configurations Available
IDS Imaging uEye LE/XLE USB3.1 Cameras
- Up to 8.0MP Resolution with Framerates up to 230fps
- Board Level Options with C/CS-Mount or S-Mount Available
- GenICam USB3 Vision Compliant
Teledyne FLIR IIS Blackfly® USB 3.0 Cameras
- Ultra-Compact Design
- USB 3.0 Connectivity for Increased Image Transfer Rate
- Includes Image Capture Software and FlyCapture2 SDK
- GigE Versions Also Available
FLIR Flea®3 USB 3.0 Cameras
- Compact 29 x 29 x 30mm Design
- Captures Images at up to 150fps
- Image Capture Software and ¼-20 Tripod Adapter are Included
- GigE Models Also Available
Teledyne Lumenera INFINITY8 Microscopy Cameras
- Exceptional Low Light Sensitivity
- Ideal for Life Sciences, Clinical, and Industrial Applications
- Affordable Price Point with Included Microscopy Software
Teledyne Lumenera INFINITY5/3/2 Microscopy Cameras
- Ideal for Life Sciences, Clinical, and Industrial Applications
- USB or HDMI Video Output Options
- Powerful Capture and Analysis Software Included
- PC & Mac Compatibility
Pixelink® M-Series Microscopy Cameras
- High Resolution Sensors up to 20 MegaPixel
- Pixelink® Capture Software Included
- Compact Form Factor
- Optional Three-Tier μScope Microscopy Software
Basler PowerPack Microscopy Cameras
- High Performance Cameras Featuring State-of-the-Art CMOS Sensors
- Professional Software for Image Acquisition and Analysis Included
- Unique Advanced Image Enhancement and Color Adjustment Technology
JAI GO-X Cameras
- Up to 12.3 MP Resolution
- USB and GigE Versions Available
- Longest Industry Warranty (6 Years)
JAI Apex Cameras
- High Color Fidelity and Spatial Precision versus Bayer Color Cameras
- More Accurate Per-Pixel Color Values, Steeper Spectral Curves, Sharper Resolution
- USB, GigE, and Medical Versions Available
Teledyne FLIR IIS Blackfly S USB 3.1 Board Level Cameras
- USB3 Vision and GenICam Compliant
- Ultra-Compact, 29 x 29 x 10mm, Board Level Cameras
- Supports the Trigger-to-Image Reliability (T2IR) Framework
- Fully Housed Versions Available
Pixelink® USB 3.0 Autofocus Liquid Lens Cameras
- Seamless Integration of Liquid Lenses
- One-Push Autofocus, High Speed Focus Movement
- Easy to Use USB 3.0 Interface
IDS Imaging uEye LE USB 3.1 AF Autofocus Liquid Lens Board Level Cameras
- Compact M12 (S-Mount) and C/CS-Mount Board Level Cameras
- Integrated Liquid Lens Control
- Software Based Autofocus Functionality
Pixelink® USB 3.0 Autofocus Liquid Lens Board Level Cameras
- M12 S-Mount Board Level Cameras
- Seamless Integration of Liquid Lenses
- One-Push Autofocus, High Speed Focus Movement
or view regional numbers
QUOTE TOOL
enter stock numbers to begin
Copyright 2023, Edmund Optics Inc., 101 East Gloucester Pike, Barrington, NJ 08007-1380 USA
California Consumer Privacy Acts (CCPA): Do Not Sell or Share My Personal Information
California Transparency in Supply Chains Act
This content may include material that has been generated or modified using artificial intelligence (AI).
The FUTURE Depends On Optics®