dcsimg
grant clock graphic Last Chance: Apply for Grant Program – We're Awarding $80,000 USD Worldwide | Submit Now!

Need Help?

Our team is ready to assist you!


Imaging


NIR or UV Cameras

NIR or UV Cameras are used to capture image data within the near-infrared or ultraviolet spectrums. NIR or UV Cameras are imaging cameras that are often designed with certain sensor coatings that allow near-infrared or ultraviolet light to be detected. NIR or UV Cameras provide additional details or can see through certain obstacles that cannot be accomplished with standard visible spectrum imaging cameras or are invisible to the naked eye.

Edmund Optics offers a wide range of NIR or UV Cameras suited for many imaging needs. NIR or UV Cameras are ideal for a number of specific imaging applications such as nighttime imaging, or for detecting certain materials through fluorescence in microscopy. NIR or UV Cameras may also be used for quality assurance purposes by detecting flaws or defects observable beyond the visible spectrum. NIR or UV Cameras are available in either CCD or CMOS sensors, as well as monochrome or color imaging options.

NIR or UV Cameras (5 Total)