eo_logo
 
Product added to cart
Filter

Gigabit Ethernet Cameras

Gigabit Ethernet Cameras are used in applications that require multiple cameras, fast data transfer rates, or long cable lengths. Gigabit Ethernet Cameras are imaging cameras that have been designed to interface with computer systems using GigE ports. Gigabit Ethernet Cameras feature fast data transfer rates up to 1000Mb/s making them suitable for many demanding imaging applications. Gigabit Ethernet Cameras may additionally be used in a number of locations far from a dedicated computer because of the long cable length allowed by Gigabit Ethernet technology.

Edmund Optics offers a wide selection of Gigabit Ethernet Cameras suited for many imaging needs. Gigabit Ethernet technology does not limit the number of interfaced devices, allowing for as large number of networked imaging cameras to effectively function within an environment. Edmund Optics also offers power-over-Ethernet cameras. PoE Gigabit Ethernet Cameras do not require an additional power source. A selection of helpful accessories or replacement cables is also available.

Teledyne FLIR IIS Blackfly S GigE Cameras

Teledyne FLIR IIS Blackfly S GigE Cameras

Top Seller
  • PoE (Power over Ethernet)
  • GigE Vision and GenICam Compliant
  • Ultra Compact Form Factor
  • Extensive API Library and Included Spinnaker SDK
Basler ace2 GigE/5GigE Cameras

Basler ace2 GigE/5GigE Cameras

Top Seller
  • SONY Pregius S Sensors Available with up to 24MP
  • Proven Compact Housing (29 x 29mm)
  • Powerful Computer Vision Feature Set with Optional Beyond Features
  • Basler ace GigE Cameras Also Available
Basler ace GigE Cameras

Basler ace GigE Cameras

Top Seller
  • Perfect Analog Replacement
  • Ultra-Small Form Factor
  • Power Over Ethernet (PoE)
  • Includes Basler Pylon Driver
New LUCID Vision Labs Atlas10 10GigE Power over Ethernet (PoE) Cameras

LUCID Vision Labs Atlas10 10GigE Power over Ethernet (PoE) Cameras

Top Seller
  • 10GBASE-T (10GigE) Ethernet Interface with PoE+
  • 5.0 to 65 Megapixel Sony 4th Gen Pregius S Sensors
  • Compact 55 x 55mm Form Factor
  • TFL-Mount Compatible with some TECHSPEC® CA Series FFL Lenses
LUCID Vision Labs Triton™ Power over Ethernet (PoE) Cameras

LUCID Vision Labs Triton™ GigE Power over Ethernet (PoE) Cameras

Top Seller
  • Compact 29 x 29 x 45mm Form Factor
  • Global, Rolling, or Polarized CMOS Sensors
  • IP67 Protection with Optional Lens Tubes
Teledyne DALSA Genie™ Nano GigE Cameras

Teledyne DALSA Genie™ Nano GigE Cameras

Top Seller
  • TurboDrive™ Technology Achieve Frame Rate up to 800 fps
  • Compact, Lightweight, Robust All Metal Body
  • Global Electronic Shutter with Exposure Control and Advanced Feature Set
Allied Vision Alvium G1 GigE PoE Cameras

Allied Vision Alvium G1 GigE PoE Cameras

Top Seller
  • Up to 24.6MP Resolution with Framerates up to 276FPS
  • Robust Industrial GigE Vision Interface with PoE
  • Onboard Image Processing and Expansive Feature Sets
  • Alvium G5 and Allied Vision Alvium USB 3.1 Cameras Also Available
Teledyne FLIR IIS Blackfly® GigE Cameras

Teledyne FLIR IIS Blackfly® GigE Cameras

Top Seller
  • Ultra-Compact Design
  • Power over Ethernet (PoE) for Maximum Flexibility
  • Includes Image Capture Software and FlyCapture2 SDK
  • USB3 Versions Also Available
Allied Vision Mako Power over Ethernet (PoE) Cameras

Allied Vision Mako Power over Ethernet (PoE) Cameras

Top Seller
  • Compact, Robust Metal Housing
  • One Optocoupled Input, Three Outputs
  • Power over Ethernet for Increased Flexibility
Teledyne FLIR IIS Forge 1GigE SWIR Cameras

Teledyne FLIR IIS Forge 1GigE SWIR Cameras

Top Seller
  • 1.3MP Resolution with Framerates up to 92FPS
  • Extended Spectral Range of 400 to 1700 nm
  • Compact (40 x 40 x 43mm), Lightweight, and Robust All Metal Design   
  • Requires an END USER STATEMENT to Be Completed Before Shipment 
LUCID Vision Labs Triton™ GigE Power over Ethernet (PoE) SenSWIR™ Camera

LUCID Vision Labs Triton™ GigE Power over Ethernet (PoE) SenSWIR™ Cameras

  • 400 – 1750nm Operating Wavelength Range
  • Actively Aligned Image Sensor for Precise Optical Axis Alignment
  • Ideal for Electronic and Agricultural Inspection, Surveillance, and More
  • Requires an End User Statement to Be Completed Before Shipment
LUCID Vision Labs Triton2™ 2.5GigE Power over Ethernet (PoE) Cameras - Front

LUCID Vision Labs Triton2™ GigE Power over Ethernet (PoE) SWIR Cameras

  • Up to 5.20MP Resolution with Framerates up to 49.40FPS
  • Actively Aligned Image Sensor for Precise Optical Axis Alignment
  • Ideal for Electronic and Agricultural Inspection, Surveillance, and More
  • Requires an End User Statement to Be Completed Before Shipment
Basler ace2 Ultraviolet (UV) Cameras

Basler ace2 Ultraviolet (UV) Cameras

  • UV (200 – 400nm) Imaging Capabilities with 8.1MP, 2.3” Sensor Format
  • Compact Housing (29 x 29mm)
  • Framerates up to 67fps
  • Powerful Computer Vision Feature Set with Beyond Features
New LUCID Vision Labs Phoenix™ Power over Ethernet (PoE) Cameras

LUCID Vision Labs Phoenix™ Power over Ethernet (PoE) Cameras

  • Unfolding Board Stacks for Customization
  • Power Over Ethernet (PoE) for Easy Integration
  • Compact Size Starting at 24 x 24mm
LUCID Vision Labs Triton2™ 2.5GigE Power over Ethernet (PoE) Cameras - Front

LUCID Vision Labs Triton2™ 2.5GigE Power over Ethernet (PoE) Cameras

  • 2.5GBASE-T (2.5GigE) Ethernet Interface
  • 5.0 to 24.50 MegaPixel Sensors
  • Compact 44 x 29 x 45.3mm Form Factor
  • IP67 Protection with Optional Lens Tubes
IDS Imaging uEye CP/SE GigE PoE Cameras

IDS Imaging uEye CP/SE GigE PoE Cameras

IDS Imaging uEye+ FA IP65/67 PoE Cameras

IDS Imaging uEye+ FA IP65/67 PoE Cameras

  • Designed for Harsh Environments
  • Robust IP65/67 Housing for Dust and Washdown Protection
  • Compatible with TECHSPEC® Cw Series Lenses
  • IP65/67 Rated Accessories and Illumination Also Available
Allied Vision Manta GigE Cameras

Allied Vision Manta GigE Cameras

  • Ideal Analog Replacement
  • Up to 1" Maximum Sensors
  • Up to 125 fps
  • 32MB of Onboard Memory
Allied Vision Manta PoE Cameras

Allied Vision Manta PoE Cameras

  • Up to 1.2” Maximum Sensors
  • Up to 128MB of Onboard Memory
  • Power over Ethernet for Increased Flexibility
Allied Vision Prosilica GT Series GigE Cameras

Allied Vision Prosilica GT Series GigE Cameras

  • Rugged PoE (Power Over Ethernet) Cameras for Extreme Environments
  • Precise (P-Iris) and DC Auto Iris Control
  • Up to 31.4 MegaPixel Resolution
  • C-Mount, F-Mount, and TFL-Mount Options
Allied Vision Prosilica GC Series GigE Cameras

Allied Vision Prosilica GC Series GigE Cameras

  • Compact Size
  • High Frame Rates
  • Region of Interest Readout (AOI Partial Scan)
  • Windows SDK and Linux SDK Included
Allied Vision Alvium G5 5GigE PoE Cameras

Allied Vision Alvium G5 5GigE PoE Cameras

  • 4.2 Times More Bandwidth than GigE
  • Up to 24.6MP Resolution with Framerates up to 691 FPS
  • Onboard Image Processing and Expansive Feature Sets
LUCID Atlas™ IP67 5GigE Cameras

LUCID Atlas™ IP67 5GigE Cameras

  • IP67 Rated for Protection from Water Ingress, Dust and Dirt
  • 5Gbase-T (5GigE) Ethernet Interface
  • Supports Power over Ethernet (PoE), Simplifying Integration
LUCID Vision Labs Atlas™ Power over Ethernet (PoE) 5GBASE-T (5GigE) Cameras

LUCID Vision Labs Atlas™ Power over Ethernet (PoE) 5GBASE-T (5GigE) Cameras

  • 5GBASE-T (5GigE) Ethernet Interface
  • 2.8 to 31.4 Megapixel Sensors
  • Compact 55 x 55 x 70mm Design
  • TFL-Mount Compatible with TECHSPEC® CA Series FFL Lenses
Teledyne FLIR IIS Forge 5GigE Camera - Front

Teledyne FLIR IIS Forge® 5GigE Cameras

  • Constructed on an All-New Platform
  • Offers Burst Mode to Capture Images at Speeds up to 10Gb/s into Memory
  • Designed to Simplify OEM Integration with Features Including PoE, Strong Thermal Management and Opto-Isolated Triggering
Teledyne DALSA Genie ™ Nano 5GigE Cameras

Teledyne DALSA Genie ™ Nano 5GigE Cameras

  • 5GBASE-T (5GigE) Ethernet Interface
  • 3.2 to 12.4 Megapixel Sensors
  • TurboDrive™ Technology for Data Transfer Speeds up to 985 MB/s
  • Compact (32 x 44 x 59mm), Lightweight, and Robust Design

Teledyne DALSA Genie ™ Nano 10GigE Power over Ethernet (PoE) Cameras - Front

Teledyne DALSA Genie ™ Nano 10GigE Cameras

  • Up to 67.10 MP Resolution with Framerates up to 18.50FPS
  • Supports Trigger-to-Image Reliability (T2IR) Framework
  • Compact (44 x 59 x 59mm), M42-Mount, Lightweight, and Robust All Metal Design
Teledyne FLIR IIS Oryx®10GigE Cameras

Teledyne FLIR IIS Oryx®10GigE Cameras

  • 10GBASE-T (10GigE) Ethernet Interface
  • 3.2 to 31 Megapixel Sony 4th Gen Pregius S Sensors
  • Supports 4K60, 12-bit System Integration
  • Tripod Adapter Built into Larger Oryx® Models
Pixelink® PL-X 10GigE Cameras

Pixelink® PL-X 10GigE Cameras

  • 10GBASE-T (10GigE) Ethernet Interface, 10X Faster than GigE
  • 7.0 to 24.0 Megapixel Sony 4th Gen Pregius S Sensors
  • Fully Compatible with Pixelink Capture Software and SDK
IDS Imaging uEye Warp10 10GigE Cameras

IDS Imaging uEye Warp10 10GigE Cameras

  • 10GBASE-T (10GigE) Ethernet Interface, 10X Faster than GigE
  • Up to 12.3MP Resolution with Framerates up to 98fps
  • Compatible with 1GigE, 2.5GigE and 5GigE Interfaces
Teledyne Imaging DALSA Linea GigE Line Scan Cameras - Front

Teledyne DALSA Linea GigE Line Scan Cameras

  • Line Rates from 13 – 52kHz
  • 2k, 4k, or 8k Resolution Options Available
  • Simple Integration with Gigabit Ethernet Connectivity
  • Teledyne TurboDrive™ Enabled
  • Monochrome and Color Options Available
Teledyne Imaging DALSA Linea Lite GigE Line Scan Cameras - Front

Teledyne Imaging DALSA Linea Lite GigE Line Scan Cameras

  • Compact 46 x 46mm Form Factor
  • Line Rates from 12.5 – 50kHz
  • 2k, 4k, or 8k Resolution Options Available
  • Simple Integration with Gigabit Ethernet Connectivity
  • Teledyne TurboDrive™ Enabled
  • Monochrome and Color Options Available
Teledyne Imaging DALSA Linea2 5GigE Line Scan Cameras - Front

Teledyne Imaging DALSA Linea2 5GigE Line Scan Cameras

  • Color and Multispectral Options Available
  • Line Rates of 32 or 40kHz
  • Simple Integration with 5Gbase-T (5GigE) Ethernet Connectivity
  • 4k Resolution Option Available
LUCID Helios™2 Time of Flight (ToF) Cameras

LUCID Helios™2 Time of Flight (ToF) Cameras

  • Ideal for Robotics and Automation Applications
  • IP67 Rated 3D Cameras
  • Available Kits Feature 3D and 2D RGB Solutions
Teledyne Imaging FLIR/IIS Bumblebee® X Stereo Vision Cameras - Front

Teledyne Imaging FLIR/IIS Bumblebee® X Stereo Vision Cameras

  • High Accuracy Depth Sensing
  • Low Latency and Wide Baseline Distance for Real-Time Applications
  • IP67 Industrial Rated
  • Onboard Processing
  • Comprehensive SDK Available
JAI Fusion Cameras

JAI Fusion Cameras

  • Multispectral Camera Designed with Multiple Sensors
  • Designed for 400 – 670nm and 740 – 1000nm Wavelengths
  • Backwards Compatible 10GigE Interface
JAI GO-X Cameras

JAI GO-X Cameras

  • Up to 12.3 MP Resolution
  • USB and GigE Versions Available
  • Longest Industry Warranty (6 Years)
JAI Apex Cameras

JAI Apex Cameras

  • High Color Fidelity and Spatial Precision versus Bayer Color Cameras
  • More Accurate Per-Pixel Color Values, Steeper Spectral Curves, Sharper Resolution
  • USB, GigE, and Medical Versions Available
JAI GO UV Cameras

JAI GO UV Cameras

  • >40% Quantum Efficiency at 280 – 400nm UV Wavelengths
  • Up to 8.1MP Resolution
  • Sony Pregius Sensor, With Xscale Functionality
LUCID Vision Labs Atlas10 10GigE Power over Ethernet (PoE) UV Camera

LUCID Vision Labs Atlas10 10GigE Power over Ethernet (PoE) UV Camera

  • 10GigE (10GBASE-T) PoE+ Camera
  • High-Sensitivity Sony UV 8.1 MP IMX487 Sensor
  • (UV) Light Spectrum Range (200 to 400nm)
 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin
;