Variable Magnification Lenses
Variable Magnification Lenses are used to provide adjustable image magnification capability to a range of imaging applications including microscopy or factory automation. Variable Magnification Lenses are imaging components designed to be integrated with imaging systems to provide controllable image magnification capability. Variable Magnification Lenses also require the lenses to be manually refocused as magnification changes, allowing an imaging system to be precisely optimized for each degree of magnification.
Edmund Optics offers a wide range of Variable Magnification Lenses suited for many imaging needs in a variety of magnifications. Variable Magnification Lenses provide a greater degree of control by allowing for manual refocusing, which makes them ideal for many applications that do not require automated magnification adjustment. Variable Magnification Lenses are also low-cost alternatives to other automatically refocusing lenses. Variable Magnification Lenses are available for integration into a variety of imaging or microscopy systems. Lenses are also available for integrating microscope objectives.
VariMagTL™ Telecentric Lenses
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- Variable Magnification Telecentric Lens
- Up to 5 MegaPixels, 3.45μm Pixel Size Sensors
- 2/3", C-Mount Telecentric Lens
- Magnification from 0.15X to 3X
M Series Variable Magnification Lenses
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- Variable Magnication Lens
- Up to 5 MegaPixels, 3.45m Pixel Size Sensors
- ⅔", C-Mount Lens
InfiniProbe™ MS Variable Magnification Lens
- 0 – 4X Range Focusing from ∞ to 16mm
- C-Mount and Covers Up to 1" Sensor Format
- High Resolution with Low Distortion
- Same Great Capabilities as the InfiniProbe TS-160 Macro
InfiniMite™ Imaging Lenses
- 3 Primary Magnification Range Options
- Working Distance from 25mm to Infinity
- Optional LDL Doubler Tube Boosts Magnification 2X
InfiniGage™ C-Mount Imaging Lenses
- Accurate Measurements Based on Field of View
- 7 Spacer Options for a Wide Range of Magnifications
- UV Option Available
Computar Motorized LensConnect Variable Focal Length Lenses
- Focus, Iris, and Zoom Controlled via Simple USB Interface
- 5 MegaPixels, 1/1.8”, CS-Mount or 12 MegaPixels, 1.1”, C-Mount
- 4 – 10mm, 9 – 50mm, or 16 – 96mm Variable Focal Lengths Available
- Fixed Focal Length Options Available

or view regional numbers
QUOTE TOOL
enter stock numbers to begin
Copyright 2023, Edmund Optics Inc., 101 East Gloucester Pike, Barrington, NJ 08007-1380 USA
California Consumer Privacy Acts (CCPA): Do Not Sell or Share My Personal Information
California Transparency in Supply Chains Act
This content may include material that has been generated or modified using artificial intelligence (AI).
The FUTURE Depends On Optics®