eo_logo
 
Product added to cart

630nm LED Area Light

×
Stock #63-308 Clearance 5 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
$473.95
Volume Pricing
Qty 1+ $473.95 each
Need More? Request Quote
Product Downloads

Specifications

General

LED Lifetime (hours):
100,000
Irradiance at 100mm (W/m2):
228.00
Type of Illumination:
LED Illuminator
Geometry:
Area Light
Illumination Mode:
Strobed or Constant

Physical & Mechanical Properties

Diameter (mm):
35.00
Height (mm):
29.5

Optical Properties

Color:
Red
Full Width-Half Max FWHM (nm):
30.00
Wavelength (nm):
630
Divergence Angle (°):
±9.2
Spot Size at 100mm Working Distance (mm):
45.00

Hardware & Interface Connectivity

Power Supply:
Power Supply Required and Sold Separately:
USA: #59-433
Europe: Not Available
Japan: #59-433
Korea: Not Available
China: #59-433

Regulatory Compliance

RoHS 2015:
Reach 209:
Certificate of Conformance:

Product Details

#59-433 Universal Power Supply is required for operation. #59-371 DC Current Controller is required for UV area lights. #63-342 Area and Spot Light Heat Sink is recommended to maintain performance and optimize product lifetime.

Compact LED Area Lights provide the high-power illumination required in machine vision, biomedical, fluorescence, and strobing applications. Each LED module contains four M3 mounting holes on a 29mm diameter circle. The universal power supply, which accepts a 90 - 245V AC input, ships with clip-on adapters for the US, Europe, and UK. Through the DIN rail mountable DC current controller, LED intensity can be adjusted manually via a potentiometer or by supplying a 0 - 5V analog control input. The DC current controller is designed to deliver up to 400mA at 24V.

Note: #59-433 Universal Power Supply is required for operation. #59-371 DC Current Controller is required for UV area lights. #63-342 Area and Spot Light Heat Sink is recommended to maintain performance and optimize product lifetime.

Technical Information

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin
;