0.9" High Brightness LED Spot Light, White

See More by Advanced Illumination
×
Stock #66-856 In Stock
×
- +
$377.00
Qty 1+
$377.00
Volume Pricing
Request Quote
Note: This item requires accessories for use | Learn More
Get Product Downloads
Color:
White
Diameter (mm):
22.90
Model Number:
SL073-WHI-IC
Length (mm):
54.00
Operating Temperature (°C):
0 to 65
Working Distance (mm):
100.00
Intensity Control Option:
Yes
LED Lifetime (hours):
50,000
Power Supply:
Power Supply Required and Sold Separately:
USA: #66-855
Europe: #66-855
Japan: #66-855
Korea: #33-773
China: #66-855
Light Distribution (%):
±10 Edge to Edge (Dependent on Working Distance)
Number of LEDs:
1 High Brightness
Number of Channels:
1.00
Field Coverage (mm):
43.00
Type of Illumination:
LED Illuminator
Note:
Optional Manual Intensity Adjustment #86-887 and #89-555 are Available
Manufacturer:
Advanced Illumination
Geometry:
Spot Light
Illumination Mode:
Constant

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 233:

Product Family Description

  • Ideal for Machine Vision Illumination
  • Provides 43mm Coverage at 100mm
  • 50,000 Hour Product Lifetime

Advanced Illumination LED Spot Lights are available for strobed and continue use applications. LED intensity is variable through the in-line potentiometer for the 0.9" and 2.1" continuous models. These spot lights provide 43mm coverage at 100mm. Advanced Illumination LED Spot Lights are ideal for machine vision illumination. White, blue, green, red, and infrared are all colors these lights are offered in. 

Note: Required 24V power supply #66-855. Accessories for Advanced Illumination products are available and sold separately.