eo_logo
 
Product added to cart

Sectional LED Ring Light, 110V

×
Stock #68-769 Contact Us
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
$260.00
Volume Pricing
Qty 1-5 $260.00 each
Qty 6+ $234.00 each
Need More? Request Quote
Product Downloads

Specifications

General

Number of LEDs:
72.00
Type of Illumination:
LED Illuminator
Note:
Power Supply Included
Geometry:
Ring Light
Illumination Mode:
Constant

Physical & Mechanical Properties

Inner Diameter (mm):
60.5

Optical Properties

Color:
White

Hardware & Interface Connectivity

Operating Voltage (V):
110.00

Environmental & Durability Factors

Color Temperature (K):
6400.00

Regulatory Compliance

Certificate of Conformance:

Product Details

  • Large Inner Diameters for Easy Mounting
  • 6400K Color Temperature
  • Features Sectional Light Control

LED Ring Light Illuminators are strong alternatives to traditional fluorescent ring lights. The sectional ring light features lighting control in each of the unit's four quadrants, a 60.5mm inner diameter, and 72 LEDs. The sectional ring light is controlled using a panel on the top of the unit. LED Ring Light Illuminators are ideal for use with reflective parts and features a 70mm inner diameter and 60 LED bulbs. Sectional Light Control and Polarizer/Analyzer models are available.  

Note: Due to CE restrictions, #68-771 Polarizer/Analyzer LED Ring Light is not available in all regions. Please contact us for a suitable replacement. 

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin
;