dcsimg

Need Help?

Our team is ready to assist you!

Broad Area Linear Array

Broad Area Linear Array
  • Even Illumination Along the Length of the Light
  • Provides Low Angle of Illumination for Edge Detection (Surface Features)
  • Two BALAs Are Required for Even Illumination Over an Area (5" x 7" Area)
  • 20.8mm x 233.4mm Active Area

LED Broad Area Linear Arrays (BALAs) can be used for both strobing and continuous use applications, depending on the power supply purchased (sold separately). Power Supply options include Basic Current Source, Strobe Controllers, and Intensity Controllers.


 View Legend
Description Stock No. Price In Stock Qty
Showing 1-1 of 1 Items
660nm, LED Broad Area Linear Array
#55-394
$611.00
In Stock and Ready to Ship.

Related Products
Up to 80% off