dcsimg
survey gift card   Help us improve the EO website.   Take our 5-minute survey now!

Need Help?

Our team is ready to assist you!


Illumination


LED Diffuse Lights

LED Diffuse Lights are used to provide even illumination for a number of imaging applications. LED Diffuse Lights use filters or reflective surfaces to diffuse light shone onto an examined area. LED Diffuse Lights are ideal options for illuminating highly shadowed objects or for highly reflective surfaces by reducing glare. LED Diffuse Lights offer the benefit of easy uniform illumination that works well in a large number of environments. LED Diffuse Lights are available in a selection of different colors or formats to increase versatility over a larger range of imaging applications.

Edmund Optics offers a wide range of LED Diffuse Lights suited for many imaging needs. Diffuse axial illuminators are especially ideal for long working distances as well as the inspection of highly reflective objects. Diffuse light illuminators make excellent options for lighting curved or unusually shaped surfaces as well. A selection of high intensity LED Diffuse Lights are also available for more demanding or precise illumination applications.

LED Diffuse Lights (8 Total)