eo_logo
 
Product added to cart

Manual Intensity Adjustment for AI Lights

See More by Advanced Illumination

#86-887

×
Stock #86-887 12 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
$27.75
Volume Pricing
Qty 1+ $27.75 each
Need More? Request Quote
Product Downloads

Specifications

General

Model Number:
MP-ICS
Type of Illumination:
Accessory
Note:
This product is a potentiometer and may not provide the appropriate level of intensity control for low current (<200 mA) LED lights.
Manufacturer:
Advanced Illumination

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 233:

Product Details

  • Simple Potentiometer for Manual Intensity Adjustment
  • Dial Knob for Ease of Use
  • 89.0 x 60.2 x 53.8mm in size
  • Requires 24V Power Supply (#66-855) for Use

Note: Potentiometer may not provide appropriate level of intensity for low current lights.

  • IP69K Certified for Extreme Washdown Environments
  • Stainless Steel Housing
  • High Intensity Output up to 70,200 Lux
  • Optional Manual Intensity Adjustments (#86-887 and #89-555) Recommended

Advanced Illumination UltraSeal Washdown Bar Lights offer intense, direct illumination up to 70,200 Lux while providing maximum protection in extreme environmental conditions. These IP69K certified Bar Lights were designed with a crevice-free design to withstand high temperature wash-down procedures and material buildup. The 316 stainless steel is FDA compliant, making them a suitable option for food or pharmaceutical inspection environments. Advanced Illumination UltraSeal Washdown Bar Lights are ideal for hygienic and aseptic manufacturing applications, such as prolonged liquid immersion and high-pressure steam cleaning common in food and beverage inspection and processing.

Note: Requires 24V power supply #66-855. Manual Intensity Adjustment #86-887 and #89-555 are recommended and sold separately.

Technical Information

#86-887
#86-887
 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin
;