eo_logo
 
Product added to cart

28mm FL, Focusing Assembly for Hybrid/Semi-Rigid

×
Stock #58-836 3 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
$78.00
Volume Pricing
Qty 1-9 $78.00 each
Qty 10-24 $70.20 each
Need More? Request Quote
Note: This item requires accessories for use | Learn More
Product Downloads

Specifications

General

Type of Illumination:
Accessory

Physical & Mechanical Properties

Total Length (mm):
60.325
Outer Diameter (mm):
22.352

Optical Properties

Beam Divergence (°):
8.3
Focal Length FL (mm):
28.00
Spot Size at 6" Working Distance (inches):
0.87

Threading & Mounting

Mount:
N/A

Regulatory Compliance

Reach 174:
Certificate of Conformance:

Product Details

  • Reduce Divergence of Fiber Optic Light Guides
  • Available in C- or T-Mount or Slim Mount 
  • Shape Output over Small Areas 

Fiber-Lite Focusing Lenses are an essential component in reducing divergence of fiber optic light guides. Fiber optic light guides project a large, diffuse beam of light – not a collimated or focused spot. Lens assemblies at the end of the fiber can collect light efficiently and shape the output effectively over smaller areas. Fiber-Lite Focusing Lenses are available in two configurations – mounted in our C- and T-Mount components, or in a slim mount for direct integration with many of our light guides. The C- and T-Mount configuration requires a standard Dolan-Jenner adapter, and can be used with any light guide. Additional accessories may be added with our C- and T-Mount components. Stock #58-837 can be used with any of our 1/8" or ¼" light guides with tip diameters of 0.187" or 0.312". #58-836 can be used with our semi-rigid and hybrid light guides with end-tip diameter of 0.500".

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin
;