dcsimg

Need Help?

Our team is ready to assist you!

Dolan-Jenner MI-150 Fiber Optic Illuminator

Dolan-Jenner MI-150 Fiber Optic Illuminator
  • 0-100% Solid State Intensity Variable
  • Shadow-Free, Glare-Free Cold Illumination
  • Low Noise Level (25dB)
  • Lamp Life 1000 to 10,000 Hours (Depending on Intensity)
  • Internal IR Filter
  • Iris Option Available

The MI-150 series illuminator has been re-designed to feature an optional iris and 5 times longer lamp life. 150W EKE bulb lifetime is typically 1000-10,000 hours depending on intensity. The MI-150 features a low-profile top handle and side door for easy lamp changes. Additional features include: on/off rocker switch, 0-100% intensity control, and 25mm filter holder with the standard IR filter. Light guide adapters needed to mate with fiber optic light guides. Replacement Bulbs sold separately.


 View Legend
Description Stock No. Price In Stock Qty
Showing 1-6 of 6 Items |  Sort by Spec
115V, MI-150 Fiber Optic Illuminator w/IR Filter and Holder
#55-718
$450.00
In Stock and Ready to Ship.
220V, MI-150 Fiber Optic Illuminator w/IR Filter and Holder
#55-719
$450.00
In Stock and Ready to Ship.
115V, MI-150 Fiber Optic Illuminator w/Iris and IR Filter
#56-557
$525.00
In Stock and Ready to Ship.
220V, MI-150 Fiber Optic Illuminator w/Iris and IR Filter
#56-558
$525.00
In Stock and Ready to Ship.
115V, MI-150 Fiber Optic Illuminator
#59-235
$385.00
In Stock and Ready to Ship.
220V, MI-150 Fiber Optic Illuminator
#59-236
$385.00
In Stock and Ready to Ship.
2590.gif

Related Products
Up to 80% off