eo_logo
 
Product added to cart

230V, with UK Cord, DC950HK Illuminator

See More by Dolan-Jenner
230V, with UK Cord, DC950HK Illuminator, #62-006

230V, with UK Cord, DC950HK Illuminator, #62-006

×
Stock #62-006 2 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
$1,195.00
Volume Pricing
Qty 1-5 $1,195.00 each
Qty 6+ $1,075.50 each
Need More? Request Quote
Note: This item requires accessories for use | Learn More
Product Downloads

Specifications

General

Type:
150 W EKE Quartz Halogen
Intensity Control Option:
0.5V DC or 8 bit digital optional
Lamp Lifetime (hours):
200 - 10,000
Type of Illumination:
Fiber Optic Illuminator, Incandescent
Compatible Light Guide Adapter:
25mm Interface: MX (Preferred), SX for semi-rigid light guides or hybrid light guides
Manufacturer:
Dolan-Jenner
Illumination Mode:
Constant

Physical & Mechanical Properties

Height (inches):
4.5
Length (inches):
9.5
Weight (lbs):
11.5
Width (inches):
7.25
Construction:
Aluminum

Optical Properties

Color:
White

Electrical

Voltage (V):
230
Output Power (Lumens):
1800.00
Ripple (%):
0.4% or better

Hardware & Interface Connectivity

Power Supply:
± 0.5% or better regulation

Environmental & Durability Factors

Operating Temperature (°C):
+5 to +40
Operating Humidity:
0% to 80% non-condensing

Regulatory Compliance

Reach 174:
Certificate of Conformance:

Product Details

Requires Dolan-Jenner SX Fiber Optic Adapters.

  • DC-Regulated Power Supply Less Than 0.5%
  • Low Output Power Ripple Less Than 0.4%
  • Remote Intensity Control from 0-5V DC Analog
  • 200 to 10,000 Hours Lamp Life

The DC-950H is a cost effective 150W quartz halogen light source designed specifically for machine vision lighting. This light source has a compact footprint, making it a great addition to any lab or workspace.In addition to the 0 to 100% intensity control and heat absorbing filter, the basic model features less than 0.4% variation in the power output as compared to typical 2% variance in non-regulated or AC-regulated illuminators. Built-in remote interface permits precise intensity control of output power via 0-5VDC analog input or an 8 bit digital interface. Dolan-Jenner SX Fiber Optic Adapters are sold separately and required for use with a light guide. 

Technical Information

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin
;