Our team is ready to assist you!
Electro-Optics products are used to detect or measure the presence or features of a light in a number of optical applications. Electro-Optics are specialized electrical components that consist of a range of photodetection products, as well as other accessories such as photodiodes, amplifiers, or laser power meters designed to display certain characteristics of a laser. Electro-Optics products can enable the attributes of a laser beam or incident light to be accurately identified to ensure the accuracy or integrity of the light source.
Edmund Optics offers a wide range of Electro-Optics products suited for many photodetection or measurement needs. Electro-Optics products are ideal for measuring or recording light characteristics such as position, intensity, or energy output in a variety of laser or additional optical applications. Information such as beam angulation may also be recorded for additional measurement. A selection of photodiodes is also available for increased customization options or replacement needs.