dcsimg
survey gift card   Help us improve the EO website.   Take our 5-minute survey now!

Need Help?

Our team is ready to assist you!


Detailed Resolution Specification Downloadable Files Streamline OEM Integration

Detailed Resolution Specification Downloadable Files  Streamline OEM Integration

July 12, 2012, Barrington, NJ USA — Edmund Optics® (EO), the premier provider of optical components, announced today the addition of downloadable engineering files with integration specifications for their most popular lines of TECHSPEC® Imaging Optics. These new downloadable files provide instant access to key specifications for building and optimizing imaging systems, which include optical curves, critical decision making data used as a guide in selecting the best lens for the application.

Includes four optical curves for each lens

EO’s TECHSPEC Integration Specifications are available for the following TECHSPEC lens families: Compact Fixed Focal Length, Silver Series Telecentric, Compact Telecentric, Gold Series Telecentric and High Resolution 5 Megapixel Telecentric. These specifications include graphical curves for Modulation Transfer Function (lens contrast vs. resolution), Depth of Field (contrast vs. working distance), Relative Illumination (brightness from the center to the corner of the image) and Distortion (vs. Image Height.) A detailed schematic drawing, complete with measured dimensions of each lens is also included, as well as tables that include focal length, Field of View range, working distance and aperture (f/#).

"This detailed information, is presented in a complete and easy to understand format. It gives you multiple data points, allowing you the flexibility to select what’s specifically most important to your imaging system," said Nicholas James, EO Product Line Manager.

Ideal for OEM Integration

For example, TECHSPEC Compact Fixed Focal Length Lenses include Integration Specifications for each of the seven different focal length models, including the four curves, the drawing with measurements and other detailed specifications.

Added James, "This is ideal for OEM integration - with all of the detailed performance information available for comparison, it's almost like having the lens in front of you when designing your system!"

EO Imaging Experts are available to help

EO is ready to assist with imaging lens selection for your application. In addition to the wide selection of standard lens options, custom designs are also available. Contact us or call 1-856-547-3488 to discuss your requirements with an imaging expert. TECHSPEC Imaging lenses are in-stock and available for immediate delivery for fast turnaround and excellent value.

Corporate Brochure – Discover our stock and custom optical capabilities.

Global Presence – Over 15 regional offices in the Americas, Europe, and Asia to offer local support with world-class service.

We Design. We Manufacture. We Deliver.

We Design. We Manufacture. We Deliver. – Spherical optics, aspheric lenses, prisms, imaging lenses, imaging and laser optics assemblies, and mechanics are just a few of our expertise.

Education Programs

Education Programs – Free optics, support, awesome videos, and amazing careers.

No More Alpha Characters – Due to your direct feedback we have removed the alpha characters preceding our part numbers. If your purchasing systems send orders with alpha characters, we will still process your order as normal.