dcsimg
survey gift card   Help us improve the EO website.   Take our 5-minute survey now!

Need Help?

Our team is ready to assist you!


Super Polished Mirror Substrates provide ultra-low surface scatter

Super Polished Mirror Substrates provide ultra-low surface scatter

June 5, 2012, Barrington, NJ USA — Edmund Optics® (EO), the premier provider of optical components, introduces new Super Polished Mirror Substrates. These precision mirror substrates are ready to be coated for use in a wide variety of demanding laser applications.

Provide 1/10λ surface accuracy

Super Polished Mirror Substrates are available in both Fused Silica and Zerodur. They feature excellent surface roughness as low as 1Å, which gives them very low scatter – a requirement for any application that uses ultrafast lasers. The substrates offer an impressive 1/10λ surface accuracy.

Precision Substrates are Coating-Ready

When the substrates are manufactured, the super polishing is applied to the first surface of the substrate and a commercial polishing is applied to the second surface. The precision substrates are then ready to be coated to provide innovative solutions in ultrafast lasers and a diverse range of laser applications. For further details on customizing coatings to suit your specific application, contact Edmund Optics.

Available in 12.5 and 25 mm sizes

Super Polished Mirror Substrates are available in 12.5 mm and 25 mm diameter sizes, in both Fused Silica and Zerodur, with 1Å and 2Å surface roughness options in both sizes and materials. Edmund Optics’ Super Polished Mirror Substrates are in-stock and available for immediate delivery for fast turnaround and excellent value.

Corporate Brochure – Discover our stock and custom optical capabilities.

Global Presence – Over 15 regional offices in the Americas, Europe, and Asia to offer local support with world-class service.

We Design. We Manufacture. We Deliver.

We Design. We Manufacture. We Deliver. – Spherical optics, aspheric lenses, prisms, imaging lenses, imaging and laser optics assemblies, and mechanics are just a few of our expertise.

Education Programs

Education Programs – Free optics, support, awesome videos, and amazing careers.

No More Alpha Characters – Due to your direct feedback we have removed the alpha characters preceding our part numbers. If your purchasing systems send orders with alpha characters, we will still process your order as normal.