Our team is ready to assist you!
February 28, 2012, Barrington, NJ USA — Edmund Optics® (EO), the premier provider of optical components, introduces new Power over Ethernet (PoE) Cameras. These versatile cameras are designed to simplify a wide variety of machine vision applications including factory floor automation and imaging systems.
Powerful software allows customer-adjustable settings
Each power over Ethernet (PoE) Camera includes software that allows the customer to set area of interest (AOI), gain, exposure, white balance, frame rate, trigger delay, and digital output (flash) delay and duration. This powerful software can also implement edge enhancement, image mirroring and binning and hot pixel correction.
Ultra-compact housing design
The Power over Ethernet (PoE) Camera is manufactured using an ultra-compact housing design for use where space is at a premium. The camera is powered by either a PoE injector, which requires two GigE cables, or a PoE Computer Card. A powerful software interface is designed for ease-of-use. The camera can capture images in JPEG, Bitmap or AVI format for maximum versatility. Drivers for Direct Show (WDM), ActiveX and TWAIN are included.
Color and Monochrome models are offered
The Power over Ethernet (PoE) Camera is available in 1/1.8 in., 1/2 in., and 1/3 in. sizes, in both color and monochrome models. The PoE interface meets IEEE 802.3af and the camera is CE, RoHS and GenICam compliant. Optional equipment is also offered, including a ¼-20 Mounting adapter, a 5 m trigger cable and a PCIe Board for two cameras. Power over Ethernet (PoE) Cameras are in-stock and available for immediate delivery for fast turnaround and excellent value.
Corporate Brochure – Discover our stock and custom optical capabilities.
Global Presence – Over 15 regional offices in the Americas, Europe, and Asia to offer local support with world-class service.
We Design. We Manufacture. We Deliver. – Spherical optics, aspheric lenses, prisms, imaging lenses, imaging and laser optics assemblies, and mechanics are just a few of our expertise.
Education Programs – Free optics, support, awesome videos, and amazing careers.
No More Alpha Characters – Due to your direct feedback we have removed the alpha characters preceding our part numbers. If your purchasing systems send orders with alpha characters, we will still process your order as normal.