Our team is ready to assist you!
February 21, 2012, Barrington, NJ USA — Edmund Optics® (EO), the premier provider of optical components, announced today the expansion, by nearly 100%, of their TECHSPEC® Fluorescence Bandpass Filters. These precision filters are ideal for fluorescence imaging applications.
High Transmission for maximum emission collection
Edmund Optics’ TECHSPEC Fluorescence Bandpass Filters are matched to common fluorophores used in fluorescence imaging applications. Available in common wavelengths for popular fluorophores, the filters feature greater than 93% transmission and greater than OD6 blocking outside the desired passband, less than 3% from the edge of the bandwidth to ensure detection of even the weakest signals. Each TECHSPEC Fluorescence Bandpass Filter is manufactured with a hard sputtered coating on a single fused silica substrate for durability and mounted in a black anodized ring for ease of handling.
Available in more than 40 wavelengths and three diameters
TECHSPEC Fluorescence Bandpass Filters are designed to match emission and excitation bands for popular fluorophores including DAPI, Cy5, FITC, SpectrumGreen, ICG-A, QDots and more. Each filter variety is available in a 12.5, 25 or 50 mm diameter model. TECHSPEC Fluorescence Bandpass Filters are in-stock and available for immediate delivery for fast turnaround and excellent value.
Corporate Brochure – Discover our stock and custom optical capabilities.
Global Presence – Over 15 regional offices in the Americas, Europe, and Asia to offer local support with world-class service.
We Design. We Manufacture. We Deliver. – Spherical optics, aspheric lenses, prisms, imaging lenses, imaging and laser optics assemblies, and mechanics are just a few of our expertise.
Education Programs – Free optics, support, awesome videos, and amazing careers.
No More Alpha Characters – Due to your direct feedback we have removed the alpha characters preceding our part numbers. If your purchasing systems send orders with alpha characters, we will still process your order as normal.