dcsimg
survey gift card   Help us improve the EO website.   Take our 5-minute survey now!

Need Help?

Our team is ready to assist you!


TECHSPEC® OD 6 Laser-Line Bandpass Filters offer maximum transmission of stimulated emission

TECHSPEC® OD 6 Laser-Line Bandpass Filters offer maximum transmission of stimulated emission

February 7, 2012, Barrington, NJ USA — Edmund Optics™ (EO), the premier provider of optical components, introduces new TECHSPEC® OD 6 Laser-Line Bandpass Filters. These versatile filters provide the high transmission and deep rejection necessary to isolate narrow spectral regions for use in a wide variety of applications.

Fabricated using "hard" ion-beam sputtering

TECHSPEC OD 6 Laser-Line Bandpass Filters have the advantage of being fabricated using “hard” ion-beam sputtering technology, which ensures high performance and allows these filters to be exceptionally durable. TECHSPEC OD 6 Laser-Line Bandpass Filters achieve greater than 90% transmission at their specified design laser wavelength. They offer impressive blocking of greater than 6.0 optical density at just +1.5% of the laser wavelength.

Filters eliminate noisy spontaneous emission

TECHSPEC OD 6 Laser-Line Bandpass Filters are designed to offer maximum transmission of stimulated emission, while eliminating noisy spontaneous emission. They provide a full width half maximum (FWHM) as narrow as 2 nm. TECHSPEC OD 6 Laser-Line Bandpass Filters are excellent for use in laser-based fluorescence instrumentation and Raman spectroscopy, as well as in analytical and medical laser systems. The filters are available with center wavelengths of 532 nm, 785 nm and 1064 nm with diameters of 12.5 mm and 25 mm. TECHSPEC OD 6 Laser-Line Bandpass Filters are in-stock and available for immediate delivery for fast turnaround and excellent value.

Corporate Brochure – Discover our stock and custom optical capabilities.

Global Presence – Over 15 regional offices in the Americas, Europe, and Asia to offer local support with world-class service.

We Design. We Manufacture. We Deliver.

We Design. We Manufacture. We Deliver. – Spherical optics, aspheric lenses, prisms, imaging lenses, imaging and laser optics assemblies, and mechanics are just a few of our expertise.

Education Programs

Education Programs – Free optics, support, awesome videos, and amazing careers.

No More Alpha Characters – Due to your direct feedback we have removed the alpha characters preceding our part numbers. If your purchasing systems send orders with alpha characters, we will still process your order as normal.