Our team is ready to assist you!
November 15, 2011, Barrington, NJ USA — Edmund Optics® (EO), the premier provider of optical components, introduces new Mid-Wave Infrared (MWIR) and Long-Wave Infrared (LWIR) Waveplates. These versatile waveplates are designed for a wide variety of Infrared (IR) applications in the 3 - 9µm wavelength range.
Lower sensitivity to temperature change
When compared with multiple order waveplates, zero order Mid-Wave Infrared (MWIR) and Long-Wave Infrared (LWIR) Waveplates provide increased bandwidth and lower sensitivity to temperature change. Ideally suited for a wide variety of Infrared (IR) applications, the MWIR and LWIR waveplates are available with ¼? or ½? retardance over a range of wavelengths from 3 - 9μm. MWIR and LWIR Waveplates offer very efficient retardation over a broad spectral range.
Waveplates have anti-reflection coating
Each MWIR and LWIR waveplate is anti-reflection (AR) coated and has been mounted for ease of alignment and simplified system integration.
Mid-Wave Infrared (MWIR) and Long-Wave Infrared (LWIR) Waveplates are in stock and available for immediate delivery for fast turnaround and excellent value.
Corporate Brochure – Discover our stock and custom optical capabilities.
Global Presence – Over 15 regional offices in the Americas, Europe, and Asia to offer local support with world-class service.
We Design. We Manufacture. We Deliver. – Spherical optics, aspheric lenses, prisms, imaging lenses, imaging and laser optics assemblies, and mechanics are just a few of our expertise.
Education Programs – Free optics, support, awesome videos, and amazing careers.
No More Alpha Characters – Due to your direct feedback we have removed the alpha characters preceding our part numbers. If your purchasing systems send orders with alpha characters, we will still process your order as normal.