dcsimg
survey gift card   Help us improve the EO website.   Take our 5-minute survey now!

Need Help?

Our team is ready to assist you!


UV Transmission Gratings Provide Excellent Light Dispersal for Fixed Grating Applications

UV Transmission Gratings Provide Excellent Light Dispersal for Fixed Grating Applications

September 12, 2011, Barrington, NJ USA — Edmund Optics (EO), the premier provider of optical components, introduces new UV Transmission Gratings. These versatile gratings feature a UV grade fused silica substrate. UV Transmission gratings are relatively polarization insensitive and are fairly impervious to alignment errors, for outstanding ease of use in a wide variety of fixed grating applications.

UV Grade Fused Silica Substrate

UV Transmission Gratings are an elegantly simplistic method of dispersing light for fixed grating applications in the 250 – 450 nm wavelength range. Manufactured from a UV grade fused silica substrate, the gratings are designed for the incident light to strike the UV Transmission Gratings’ coarse groove spacing, where it is then dispersed to the opposite side of the grating at a fixed angle. As the groove spacing increases, the diffraction angle decreases.

Multiple diffraction angles available

UV Transmission Gratings are available in multiple diffraction angles. Models are offered with 300, 600, 830 and 1200 grooves/mm in three different sizes, including 12.7, 25 and 50 mm Sq. UV Transmission Gratings are in-stock and available for immediate delivery for fast turnaround and excellent value.

Corporate Brochure – Discover our stock and custom optical capabilities.

Global Presence – Over 15 regional offices in the Americas, Europe, and Asia to offer local support with world-class service.

We Design. We Manufacture. We Deliver.

We Design. We Manufacture. We Deliver. – Spherical optics, aspheric lenses, prisms, imaging lenses, imaging and laser optics assemblies, and mechanics are just a few of our expertise.

Education Programs

Education Programs – Free optics, support, awesome videos, and amazing careers.

No More Alpha Characters – Due to your direct feedback we have removed the alpha characters preceding our part numbers. If your purchasing systems send orders with alpha characters, we will still process your order as normal.