dcsimg
survey gift card   Help us improve the EO website.   Take our 5-minute survey now!

Need Help?

Our team is ready to assist you!


Tunable Polymer Lenses Provide Versatility to Replace Multiple Optical Elements

Tunable Polymer Lenses Provide Versatility to Replace Multiple Optical Elements

January 14, 2011, Barrington, NJ USA — Edmund Optics® (EO), the premier provider of optical components, introduces two new liquid-filled lenses from Optotune, Inc. of Switzerland - the Electrically Focus-Tunable Lens and the Manually Focus-Tunable Lens. These versatile lenses will be demonstrated at SPIE Photonics West, Booth 1214, January 25-27, 2011 in San Francisco, CA.

Simplify complex lens systems
Electrically Focus- and Manually Focus-Tunable Lenses can replace the functionality of a complete lens kit. “They provide the on-demand adaptability needed to avoid complex alignment and opto-mechanical issues associated with multi-lens systems. This flexibility allows the user to save time and money while simplifying their optical system,” said Gregory Fales, Senior Product Line Manager, Optical Components, Edmund Optics.

Single-lens solution for focus and zoom objectives
Electrically Focus-Tunable Lenses provide a single-lens solution for focus and zoom objectives. When the user applies a voltage to each compact, plano-convex lens, the lens changes effective focal length. Each lens is filled with a proprietary optical liquid, and the change in voltage alters the pressure profile of the liquid, resulting in a change in radius of curvature. This electrical manipulation of the radius allows for a focal range of +15 to +100 mm and, along with an aperture of 10 mm, provides an impressive variety of applications and can replace multiple elements in an optical system. These robust lenses are available in high refractive index or low dispersion options for research and for OEM integration. Cover glasses for the Electrically Focus-Tunable Lenses are available with either a VIS or NIR coating.

Manually Focus offers 20 mm diameter large aperture
Manually Focus-Tunable Lenses use a rotating outer ring to manipulate their focus length and change the shape of the lens from convex to concave. Using proprietary liquid-filled lens technology, they offer a wide focal tuning range of –40 mm to infinity to +40 mm. With a large aperture diameter of 20 mm, manually focus-tunable lenses are ideal for education and research applications and they are perfectly suited for lighting systems, where the option to adjust the focal length allows for expanded control of the light source. These durable lenses are available in high refractive or low dispersion options. Cover glasses are available with a VIS coating.

Continuous Focusability for optimum performance
The lenses provide continuous focusability over a specific focal range, permitting the user to custom-tune the lenses for optimum performance. With a wide variety of materials and coating options, Electrically Focus - and Manually Focus - Tunable Lenses offer the focal adaptability and versatility that makes them perfect for numerous research and OEM applications. Lenses are in-stock and available for immediate delivery for fast turnaround and excellent value.

Corporate Brochure – Discover our stock and custom optical capabilities.

Global Presence – Over 15 regional offices in the Americas, Europe, and Asia to offer local support with world-class service.

We Design. We Manufacture. We Deliver.

We Design. We Manufacture. We Deliver. – Spherical optics, aspheric lenses, prisms, imaging lenses, imaging and laser optics assemblies, and mechanics are just a few of our expertise.

Education Programs

Education Programs – Free optics, support, awesome videos, and amazing careers.

No More Alpha Characters – Due to your direct feedback we have removed the alpha characters preceding our part numbers. If your purchasing systems send orders with alpha characters, we will still process your order as normal.