dcsimg
survey gift card   Help us improve the EO website.   Take our 5-minute survey now!

Need Help?

Our team is ready to assist you!


TECHSPEC® VIS-NIR Compact Fixed Focal Length Lenses Built for Machine Vision Applications

TECHSPEC® VIS-NIR Compact Fixed Focal Length Lenses Built for Machine Vision Applications

December 9, 2010, Barrington, NJ USA — Edmund Optics (EO), the premier provider of optical components, introduces its new TECHSPEC® VIS-NIR Compact Fixed Focal Length Lenses. These versatile lenses are optimized for use in a variety of machine vision applications.

Transmission out to 1000nm
TECHSPEC VIS-NIR Compact Fixed Focal Length Lenses provide transmission out to 1000nm, making them perfectly suited for factory automation, inspection or qualification applications that require NIR or VIS-NIR performance. These lenses have been designed with true factory automation in mind – their optical designs take into consideration the precise working distances and demanding requirements of factory automation and inspection. In order to perform in even the most restrictive lighting conditions, the lenses feature large maximum apertures and a BBAR coating.

Ruggedized lens housing for harsh manufacturing environments
TECHSPEC VIS-NIR Compact Fixed Focal Length Lenses include a convenient locking iris and focus adjustment with recessed set screws to prevent unintended lens adjustments. In order to withstand harsh manufacturing environments, the lenses feature a robust, ruggedized lens housing, while its compact size makes it ideal for space-restrictive applications. The lenses support up to 2/3 inch sensors. When plans call for IR imaging only, the company’s #65-796 UV-VIS Cut Filter threads directly onto the M25.5 x 0.5 mm front filter thread of each lens.

Lenses represent a new standard in factory automation optics
Each of the TECHSPEC VIS-NIR Compact Fixed Focal Length Lenses is manufactured to a very high tolerance, which results in excellent imaging performance and low lens-to-lens variation. This consistent quality allows the user simple installation into multiple systems. TECHSPEC VIS-NIR Compact Fixed Focal Length Lenses are available in 16 mm, 25 mm and 35 mm sizes. These lenses combine excellent optical performance and unique industrial features in a small package size to represent a new standard in factory automation optics. TECHSPEC VIS-NIR Compact Fixed Focal Length Lenses are in-stock and available for immediate delivery for fast turnaround and excellent value.

Corporate Brochure – Discover our stock and custom optical capabilities.

Global Presence – Over 15 regional offices in the Americas, Europe, and Asia to offer local support with world-class service.

We Design. We Manufacture. We Deliver.

We Design. We Manufacture. We Deliver. – Spherical optics, aspheric lenses, prisms, imaging lenses, imaging and laser optics assemblies, and mechanics are just a few of our expertise.

Education Programs

Education Programs – Free optics, support, awesome videos, and amazing careers.

No More Alpha Characters – Due to your direct feedback we have removed the alpha characters preceding our part numbers. If your purchasing systems send orders with alpha characters, we will still process your order as normal.