
- Video Calibration
- Permanent Density Standard
- Evaluate/Compare the Dynamic Range of Cameras
Ideal for evaluation of video or optical inspection systems and cameras. Convenient format (50.8 x 50.8 x 1.5mm nominal) may be viewed directly or projected with 35mm slide projector. Pattern is a "standard" and consists of two scales: EIA Equal Steps Transmission (Linear) and EIA Equal Steps Density (Logarithmic). Each scale has nine steps from 3% to 60% transmission (EIA 20:1). All steps are accurately obtained by an ultra-precise halftone pattern. Pitch is 0.001". The steps are side-by-side, 0.200" x 0.100", without spaces or borders. Transmissions and Densities are shown below with strict tolerances. Scale is permanent chrome on glass material which resists harsh environments. Background is opaque with an Optical Density of 3.0 (T = 0.1%).
| Description | Stock No. | Price | In Stock | |||
|
Showing 1-3 of 3 Items
| Sort by Spec
|
||||||
EIA GrayScale Pattern Slide - Log Density
|
NT52-358 | $565.00 |
|
![]() |
||
|
||||||
EIA GrayScale Pattern Slide - Transmission and Density
|
NT52-356 | $495.00 |
|
![]() |
||
|
||||||
EIA GrayScale Pattern Slide - Linear Transmission
|
NT52-357 | $495.00 |
|
![]() |
||
|
||||||
| Step/Field | Equal Transmission Scale – Linear EIA 20:1 |
Equal Density Scale – Logarithmic EIA 20:1 |
||||||
Density |
% Transmission |
Density |
% Transmission |
|||||
| Nominal | Tolerance ± | Nominal | Tolerance ± | Nominal | Tolerance ± | Nominal | Tolerance ± | |
| 1 | 1.523 | 0.228 | 3.000 | 1.5 | 1.523 | 0.228 | 3.000 | 1.5 |
| 2 | 0.995 | 0.117 | 10.125 | 2.7 | 1.360 | 0.185 | 4.363 | 1.8 |
| 3 | 0.763 | 0.088 | 17.250 | 3.5 | 1.198 | 0.150 | 6.344 | 2.2 |
| 4 | 0.613 | 0.073 | 24.375 | 4.1 | 1.035 | 0.123 | 9.266 | 2.6 |
| 5 | 0.502 | 0.064 | 31.500 | 4.6 | 0.872 | 0.100 | 13.416 | 3.1 |
| 6 | 0.413 | 0.058 | 38.625 | 5.1 | 0.710 | 0.080 | 19.510 | 3.7 |
| 7 | 0.340 | 0.053 | 45.750 | 5.6 | 0.547 | 0.068 | 28.372 | 4.4 |
| 8 | 0.277 | 0.049 | 52.875 | 6.0 | 0.384 | 0.056 | 41.259 | 5.3 |
| 9 | 0.222 | 0.046 | 60.000 | 6.4 | 0.222 | 0.046 | 60.000 | 6.4 |
1-800-363-1992
United States 



