Monochrome and Color Micro Board Level Cameras

  • Monochrome and Color Versions
  • Models With 3.8mm or 6mm Lens, or CS-Mount
  • 1/4" Interline Transfer CCD Sensor

Designed for direct system integration, Edmund Optics board level cameras provide a variety of solutions for machine vision, image processing, and surveillance applications. These cameras yield the performance and benefits of traditional boxed units, but without the added weight and size. Our selection includes standard and high resolution micro monochrome cameras, and some of the smallest color cameras currently available.

Power Supply and Replacement Signal Cables available. 12V DC Regulated Power Supply required for use.

 View Legend
Description Stock No. Price In Stock  
Showing 1-12 of 12 Items | Sort by Spec
Standard Res, Mono DSP Board Level Camera, 3.8mm Lens, EIA
NT56-580 $135.00 In stock and ready to ship. Click to add this item to your cart.
Aperture (f/#) f/2
Field of View, 1/4" Sensor (°) 55 x 40 (H x V)
Signal Format EIA (RS-170)
Type Standard Resolution, Monochrome
Type of Sensor Interline Transfer CCD
Pixels (H x V) 510 x 492
Horizontal Resolution (TV Lines) 380
Working Distance (mm) 200 - ∞
Mount CS-Mount
Video Output Via 10" Wire Leads
Minimum Sensitivity 0.2 lux @ f/1.2
Signal to Noise S/N Ratio (dB) >50
Electronic Shutter 1/60 - 1/100,000 Seconds
Auto Gain Control On, 12dB
Operating Temperature (°C) -10 to +50
Power Requirement 12V DC, 130mA
Power Supply #53-256 (Sold Separately)
Dimensions (mm) 32 W x 32 H x 20 L
Weight (g) 15
Camera Sensor Format 1/4"
RoHS Not Compliant
Standard Res, Mono DSP Board Level Camera, 6.0mm Lens, EIA
NT56-581 $135.00 In stock and ready to ship. Click to add this item to your cart.
Aperture (f/#) f/2.5
Field of View, 1/4" Sensor (°) 35 x 26 (H x V)
Signal Format EIA (RS-170)
Type Standard Resolution, Monochrome
Type of Sensor Interline Transfer CCD
Pixels (H x V) 510 x 492
Horizontal Resolution (TV Lines) 380
Working Distance (mm) 250 - ∞
Mount CS-Mount
Video Output Via 10" Wire Leads
Minimum Sensitivity 0.2 lux @ f/1.2
Signal to Noise S/N Ratio (dB) >50
Electronic Shutter 1/60 - 1/100,000 Seconds
Auto Gain Control On, 12dB
Operating Temperature (°C) -10 to +50
Power Requirement 12V DC, 130mA
Power Supply #53-256 (Sold Separately)
Dimensions (mm) 32 W x 32 H x 20 L
Weight (g) 15
Camera Sensor Format 1/4"
RoHS Not Compliant
Standard Res, Mono DSP Board Level Camera, CS-Mount, EIA
NT56-582 $135.00 In stock and ready to ship. Click to add this item to your cart.
Aperture (f/#) N/A
Field of View, 1/4" Sensor (°) N/A
Signal Format EIA (RS-170)
Type Standard Resolution, Monochrome
Type of Sensor Interline Transfer CCD
Pixels (H x V) 510 x 492
Horizontal Resolution (TV Lines) 380
Working Distance (mm) N/A
Mount CS-Mount
Video Output Via 10" Wire Leads
Minimum Sensitivity 0.2 lux @ f/1.2
Signal to Noise S/N Ratio (dB) >50
Electronic Shutter 1/60 - 1/100,000 Seconds
Auto Gain Control On, 12dB
Operating Temperature (°C) -10 to +50
Power Requirement 12V DC, 130mA
Power Supply #53-256 (Sold Separately)
Dimensions (mm) 32 W x 32 H x 20 L
Weight (g) 15
Camera Sensor Format 1/4"
RoHS Not Compliant
Standard Res, Color DSP Board Level Camera, 3.8mm Lens, NTSC
NT53-314 $195.00 In stock and ready to ship. Click to add this item to your cart.
Aperture (f/#) f/2
Field of View, 1/4" Sensor (°) 55 x 40 (H x V)
Signal Format NTSC
Type Standard Resolution, Color
Type of Sensor Interline Transfer CCD
Pixels (H x V) 510 x 492
Horizontal Resolution (TV Lines) 330
Working Distance (mm) 200 - ∞
Mount CS-Mount
Video Output Via 10" Wire Leads
Minimum Sensitivity <1.0 lux @ f/1.2
Signal to Noise S/N Ratio (dB) >50
Electronic Shutter 1/60 - 1/100,000 Seconds
Auto Gain Control On, 12dB
Operating Temperature (°C) -10 to +50
Power Requirement 12V DC, 130mA
Power Supply #53-256 (Sold Separately)
Dimensions (mm) 32 W x 32 H x 20 L
Weight (g) 30
Camera Sensor Format 1/4"
RoHS Compliant
Standard Res, Color DSP Board Level Camera, 6.0mm Lens, NTSC
NT53-315 $195.00 In stock and ready to ship. Click to add this item to your cart.
Aperture (f/#) f/2.5
Field of View, 1/4" Sensor (°) 35 x 26 (H x V)
Signal Format NTSC
Type Standard Resolution, Color
Type of Sensor Interline Transfer CCD
Pixels (H x V) 510 x 492
Horizontal Resolution (TV Lines) 330
Working Distance (mm) 250 - ∞
Mount CS-Mount
Video Output Via 10" Wire Leads
Minimum Sensitivity <1.0 lux @ f/1.2
Signal to Noise S/N Ratio (dB) >50
Electronic Shutter 1/60 - 1/100,000 Seconds
Auto Gain Control On, 12dB
Operating Temperature (°C) -10 to +50
Power Requirement 12V DC, 130mA
Power Supply #53-256 (Sold Separately)
Dimensions (mm) 32 W x 32 H x 20 L
Weight (g) 30
Camera Sensor Format 1/4"
RoHS Compliant
Standard Res, Color DSP Board Level Camera, CS-Mount, NTSC
NT53-316 $195.00 Click to receive an email with delivery information. Click to add this item to your cart.
Aperture (f/#) N/A
Field of View, 1/4" Sensor (°) N/A
Signal Format NTSC
Type Standard Resolution, Color
Type of Sensor Interline Transfer CCD
Pixels (H x V) 510 x 492
Horizontal Resolution (TV Lines) 330
Working Distance (mm) N/A
Mount CS-Mount
Video Output Via 10" Wire Leads
Minimum Sensitivity <1.0 lux @ f/1.2
Signal to Noise S/N Ratio (dB) >50
Electronic Shutter 1/60 - 1/100,000 Seconds
Auto Gain Control On, 12dB
Operating Temperature (°C) -10 to +50
Power Requirement 12V DC, 130mA
Power Supply #53-256 (Sold Separately)
Dimensions (mm) 32 W x 32 H x 20 L
Weight (g) 30
Camera Sensor Format 1/4"
RoHS Compliant
Hi-Res, Mono DSP Board Level Camera, 3.8mm Lens, EIA
NT56-577 $175.00 In stock and ready to ship. Click to add this item to your cart.
Aperture (f/#) f/2
Field of View, 1/4" Sensor (°) 50 x 40 (H x V)
Signal Format EIA (RS-170)
Type Hi-Resolution, Monochrome
Type of Sensor Interline Transfer CCD
Pixels (H x V) 768 x 492
Horizontal Resolution (TV Lines) 560
Working Distance (mm) 200 - ∞
Mount CS-Mount
Video Output Via 10" Wire Leads
Minimum Sensitivity 0.2 lux @ f/1.2
Signal to Noise S/N Ratio (dB) >50
Electronic Shutter 1/60 - 1/100,000 Seconds
Auto Gain Control On, 12dB
Operating Temperature (°C) -10 to +50
Power Requirement 12V DC, 130mA
Power Supply #53-256 (Sold Separately)
Dimensions (mm) 32 W x 32 H x 20 L
Weight (g) 15
Camera Sensor Format 1/4"
RoHS Not Compliant
Hi-Res, Mono DSP Board Level Camera, 6.0mm Lens, EIA
NT56-578 $175.00 In stock and ready to ship. Click to add this item to your cart.
Aperture (f/#) f/2.5
Field of View, 1/4" Sensor (°) 35 x 26 (H x V)
Signal Format EIA (RS-170)
Type Hi-Resolution, Monochrome
Type of Sensor Interline Transfer CCD
Pixels (H x V) 768 x 492
Horizontal Resolution (TV Lines) 560
Working Distance (mm) 250 - ∞
Mount CS-Mount
Video Output Via 10" Wire Leads
Minimum Sensitivity 0.2 lux @ f/1.2
Signal to Noise S/N Ratio (dB) >50
Electronic Shutter 1/60 - 1/100,000 Seconds
Auto Gain Control On, 12dB
Operating Temperature (°C) -10 to +50
Power Requirement 12V DC, 130mA
Power Supply #53-256 (Sold Separately)
Dimensions (mm) 32 W x 32 H x 20 L
Weight (g) 15
Camera Sensor Format 1/4"
RoHS Not Compliant
Hi-Res, Mono DSP Board Level Camera, CS-Mount, EIA
NT56-579 $175.00 In stock and ready to ship. Click to add this item to your cart.
Aperture (f/#) N/A
Field of View, 1/4" Sensor (°) N/A
Signal Format EIA (RS-170)
Type Hi-Resolution, Monochrome
Type of Sensor Interline Transfer CCD
Pixels (H x V) 768 x 492
Horizontal Resolution (TV Lines) 560
Working Distance (mm) N/A
Mount CS-Mount
Video Output Via 10" Wire Leads
Minimum Sensitivity 0.2 lux @ f/1.2
Signal to Noise S/N Ratio (dB) >50
Electronic Shutter 1/60 - 1/100,000 Seconds
Auto Gain Control On, 12dB
Operating Temperature (°C) -10 to +50
Power Requirement 12V DC, 130mA
Power Supply #53-256 (Sold Separately)
Dimensions (mm) 32 W x 32 H x 20 L
Weight (g) 15
Camera Sensor Format 1/4"
RoHS Not Compliant
Hi-Res, Color DSP Board Level Camera, 3.8mm Lens, NTSC
NT54-682 $249.00 Click to receive an email with delivery information. Click to add this item to your cart.
Aperture (f/#) f/2
Field of View, 1/4" Sensor (°) 55 x 40 (H x V)
Signal Format NTSC, Y-C
Type Hi-Resolution, Color
Type of Sensor Interline Transfer CCD
Pixels (H x V) 768 x 492
Horizontal Resolution (TV Lines) 470
Working Distance (mm) 200 - ∞
Mount CS-Mount
Video Output Via 10" Wire Leads
Minimum Sensitivity <2.0 lux @ f/1.2
Signal to Noise S/N Ratio (dB) >48
Electronic Shutter 1/60 - 1/100,000 Seconds
Auto Gain Control On, 12dB
Operating Temperature (°C) -10 to +50
Power Requirement 12V DC, 130mA
Power Supply #53-256 (Sold Separately)
Dimensions (mm) 32 W x 32 H x 20 L
Weight (g) 30
Camera Sensor Format 1/4"
RoHS Compliant
Hi-Res, Color DSP Board Level Camera, 6.0mm Lens, NTSC
NT54-683 $249.00 In stock and ready to ship. Click to add this item to your cart.
Aperture (f/#) f/2.5
Field of View, 1/4" Sensor (°) 35 x 36 (H x V)
Signal Format NTSC, Y-C
Type Hi-Resolution, Color
Type of Sensor Interline Transfer CCD
Pixels (H x V) 768 x 492
Horizontal Resolution (TV Lines) 470
Working Distance (mm) 250 - ∞
Mount CS-Mount
Video Output Via 10" Wire Leads
Minimum Sensitivity <2.0 lux @ f/1.2
Signal to Noise S/N Ratio (dB) >48
Electronic Shutter 1/60 - 1/100,000 Seconds
Auto Gain Control On, 12dB
Operating Temperature (°C) -10 to +50
Power Requirement 12V DC, 130mA
Power Supply #53-256 (Sold Separately)
Dimensions (mm) 32 W x 32 H x 20 L
Weight (g) 30
Camera Sensor Format 1/4"
RoHS Compliant
Hi-Res, Color DSP Board Level Camera, CS-Mount, NTSC
NT54-684 $249.00 In stock and ready to ship. Click to add this item to your cart.
Aperture (f/#) N/A
Field of View, 1/4" Sensor (°) N/A
Signal Format NTSC, Y-C
Type Hi-Resolution, Color
Type of Sensor Interline Transfer CCD
Pixels (H x V) 768 x 492
Horizontal Resolution (TV Lines) 470
Working Distance (mm) N/A
Mount CS-Mount
Video Output Via 10" Wire Leads
Minimum Sensitivity <2.0 lux @ f/1.2
Signal to Noise S/N Ratio (dB) >48
Electronic Shutter 1/60 - 1/100,000 Seconds
Auto Gain Control On, 12dB
Operating Temperature (°C) -10 to +50
Power Requirement 12V DC, 130mA
Power Supply #53-256 (Sold Separately)
Dimensions (mm) 32 W x 32 H x 20 L
Weight (g) 30
Camera Sensor Format 1/4"
RoHS Compliant