Manufacturing
Background | Capabilities | Equipment | Materials | Spec Tables | Compliance
Need custom optical manufacturing? Volume manufacturing?
With five global manufacturing locations and an extensive network of optical partners, Edmund Optics offers a wide range of manufacturing capabilities from simple optical flatwork to complex optical sub-assemblies. Equipped with both innovative production machines and an experienced global staff of manufacturing experts, EO is ready to take your project from Design to Prototype to Volume Production.
EO Manufacturing locations employ over 500 people and produce over 5,000,000 optical elements annually:
- EO Barrington, New Jersey
- EO Pennsburg, Pennsylvania
- EO Shenzhen, China
- EO Singapore
- EO Akita, Japan
Each EO manufacturing location offers it own unique strength, creating a dynamic range of services to meet your needs.
Our capabilities include:
Spherical Component Manufacturing
Fully integrated spherical manufacturing featuring lens sizes from 3mm to 150 mm diameter.
Quantities
- Prototypes
- EO Standard Catalog – Mid to High volume
- Custom – Mid to High Volume
- Medium / High volumes leverage Asian manufacturing
Specifications
- Prototypes and low volume - 1/10 wave figure accuracy
- Mid to High volume - ½ wave power, ¼ wave irregularity
- Center thickness - + /- 0.01 mm
- Centering error - < 30 arc seconds
- Cosmetic - 10 - 5 scratch, dig
- Materials - All optical glass types
- Coating - A wide variety of standard and specialized coatings
Metrology
- Zygo Verifire High Res. Interferometer
- Trioptics OptiCentric
- Fogale non contact Center Thickness measurement
Aspherical Manufacturing
Precision Grinding & Polishing
- Volumes - Prototype, Low, Medium
- High departure aspheric geometries
- 1/10 Wave Surfaces featuring MRF corrections
- Size - 15 mm to 150 mm
- Material – Glass, Crystalline, Ceramics
Precision Glass Molding
- Volumes - Medium, High
- Geometry – per print review
- Size – 5 mm - 50 mm
- Surface Accuracy e – ½ wave PV
- Material - Glass / Chalcogonide > 650 C Tg
Metrology
- Tally Surf 1260 Profilometer
- Zygo VeriFire High Res Interferometer
- QED SSIa aspheric stitching interferometer
- White light interferometers
Prism Manufacturing
Fully integrated prism manufacturing featuring all prism geometries.
Quantities
- Prototypes
- EO Standard Catalog – Mid to High volume
- Custom – Mid to High Volume
Specifications
- Size – 3mm – 200 mm
- Cosmetic - 10 - 5 Scratch Dig
- Angle tolerance – 1 arc second
- Material – All optical glass types
- Coatings supplied per request
Custom Coatings
Available in Prototype to High Volume
Coating Designs
- Per print specification
- Custom designs by request
- EO or Customer supplied substrate
Spectral Capability
- UV
- Visible
- IR
- Dual Wavelength
Process Capability
- Evaporative deposition
- Ion Assisted deposition
- Dual Beam Magnetron Sputtering
- Multi layer up to 150 layers
Coating Types
- Broadband AR
- V-Coat AR
- Polarizing Beam splitters
- Non-polarizing Beam splitters
- Laser coatings
- Metal mirror coatings
- ITO Conductive
- Narrow band pass / notch filters
Assembly Capability
- Volume – Prototype, Medium, High
- Commercial - Leveraging Asia assembly
- Military – US Based Manufacturing (ITAR Compliant)
- Custom designed per request
- Build to print to meet performance specification
Capability / Testing
- Class 100 Clean Room
- ESD
- Active Alignment
- MTF
- Stray Light
- Veiling Glare
- Shock / Vibration
- EFL / T # / Distortion / BFL
- Relative Illumination
- Environmental – Heat, Cold, Humidity
- Full documentation of system performance upon request
Buy from Edmund Optics – Leverage a world of optical manufacturing locations with certified quality inspection.
Equipment at these locations includes:
- Balzer Thin-Film Coating Chamber
- CNC Metal Lathes
- Digital Optical Design Workstations
- E-Beam with Ion assist Coating Chambers
- ESD Assembly Workstations
- Laminar Flow Assembly Booths
- LOH Laser Centering Machines
- Optical Coating Chambers
- OptoTech Grinders, Polishers, and Interferometer
- QED Technologies Q22-Y Magnetorheological Finisher (MRF)
- Saida Centering Machines
- Schneider SCGA 121 Generator and SCPA 121 Polisher
- Strasbaugh 10J Edge Grinders
- Strasbaugh Four Spindle Polishers
- Taylor Hobson PGI 1240 Profilometer
- Tenney Environmental Chambers
- Trioptics Test Equipment including OptiCentric® Active Alignment
- Yoshikawa Generators
- Universal Drapers
- Varian Cary 500 Spectrophotometer
- Zygo Phase Shift Interferometers
Our preferred materials include typical optical glasses from:
- Schott
- Hoya
- Pilkington
- Hikari
- Chengdu
Plus:
- Fused Silica
- Amtir, Cleartran®
- Silicon, Supersil
- Zerodur®
- Pyrex®
- CaF2
| Optical Component Specifications |
Plano
|
Prism
|
Sph Radius
|
Asph Radius
|
Cylindrical
|
| Diameter (mm) |
3-500
|
3-150
|
3-200
|
15-120
|
15-120
|
| Length (mm) |
2-350
|
2-105
|
2-140
|
-
|
10.5-85
|
| Width (mm) |
2-350
|
2-105
|
2-140
|
-
|
10.5-85
|
| Dimensional Tolerances (mm) |
0.005
|
0.005
|
0.005
|
0.005
|
0.005
|
| Center Thickness Tolerance (mm) |
0.005
|
-
|
0.005
|
0.050
|
0.005
|
| Parallelism Tolerance (arcsec) |
5
|
-
|
-
|
-
|
30
|
| Wedge Tolerance (mm) |
0.005
|
-
|
0.005
|
0.025
|
-
|
| Surface Accuracy (wave) |
1/20
|
1/20
|
1/20
|
-
|
1/20
|
| Surface Quality |
10/5
|
10/5
|
10/5
|
10/5
|
10/5
|
| Angle Accuracy (arcsec) |
-
|
1
|
-
|
-
|
-
|
| Pyramidal Accuracy (arcsec) |
-
|
5
|
-
|
-
|
-
|
| Radius Limits (mm) |
-
|
-
|
-
|
*LRC Limited
|
-
|
| Concave |
-
|
-
|
>5.0
|
>30.0
|
>10.0
|
| Convex |
-
|
-
|
>2.5
|
>5.0
|
>5.0
|
| Radius Tolerance (%) |
-
|
-
|
0.05
|
0.05
|
0.1
|
| Total Sag (mm) |
-
|
-
|
-
|
>25
|
-
|
| Aspheric Surface Accuracy (wave) |
-
|
-
|
-
|
1/10
|
-
|
| *LRC Local Radius of Curvature | |||||
| Other Specifications |
Tolerance
|
Maximum
|
Minimum
|
| Coatings | |||
| Size(mm) |
-
|
1000
|
2
|
| Waveband (nm) |
-
|
200
|
14,000
|
| FWHM |
-
|
-
|
5
|
| CWL (nm) |
-
|
-
|
2
|
| Neutral Density OD (%T) |
±5%
|
0.001
|
-
|
| Blocking OD (%T) |
±5%
|
0.00001
|
-
|
| Reflection (%) |
-
|
99.95
|
0.1
|
| Polarization (S:P) |
-
|
1000:1
|
-
|
| Power (J) |
-
|
20/cm2 20 nsec
|
-
|
| Metal Manufacturing | |||
| Size (mm) |
-
|
250
|
1
|
| Accuracy (mm) |
0.001
|
-
|
-
|
| Repeatability (mm) |
0.001
|
-
|
-
|
| Assembly | |||
| Active Alignment (mm) |
0.001
|
50
|
5
|
| Size (mm) |
-
|
250
|
5
|
| Environmental | |||
| Temperature ('C) |
±0.2
|
200
|
-40
|
| Humidity (%) |
-
|
98 RH
|
20 RH
|
| Sample Compliance List | |
| DOD-STD-35-120 | Automated Engineering Document Preparation (optical) |
| MIL-A-3920 | Thermosetting, Optical Adhesive |
| MIL-A-48611A | Adhesive system, epoxy, elastomeric, glass to metal |
| MIL-B-48612 | Bonding with epoxy, elastomeric adhesive system |
| MIL-C-14806 | Reflection reducing coating for instrument glass |
| MIL-C-48497 | Durability requirements for single or multilayer interference coating |
| MIL-C-48616-100 | Coating, low reflectance ordinary requirements |
| MIL-C-48616-101 | Coating Low reflectance on Germanium 8.0 to 11.5 Micrometers, High Durability, special requirements |
| MIL-C-48616-102 | Coating ultra low reflectance on Germanium 7.5 to 12.3 Micrometers |
| MIL-C-48616-200 | Coating High Reflectance first surface |
| MIL-C-48616-500 | Coating long wavelength pass filter, ordinary requirements |
| MIL-C-675C | Films, reflection reducing, for glass optical elements |
| MIL-E-12397 | Eraser, rubber-pumice for testing coated optical elements |
| MIL-F-12717 | Filters, Ray, Glass |
| MIL-F-21241 | Filters, Color, Finish |
| MIL-F-21424A | Filters, Polarizing (for optical instruments) |
| MIL-F-48616-301 | Filter wide bandpass, 7.7 to 11.7 micrometers |
| MIL-F-48616-600 | Coating short wavelength pass filter, ordinary requirements |
| MIL-F-9329B | Filters, light, photographic |
| MIL-G-174 | Glass, Optical |
| MIL-G-47034A | Glass Filter Colored |
| MIL-G-81704 | Glass Aircraft instrument |
| MIL-I-45208 | Inspection requirement general specification |
| MIL-M-13508C | Mirrors, Front surfaced, aluminum for optical elements |
| MIL-O-16898 | Packaging of Optical Elements |
| MIL-PRF-13830B | General specifications manufacture, assembly |
| MIL-Q-47057A | Quartz, Fused, Optical Grade |
| MIL-STD-100G | Standard Practice for Engineering Drawings |
| MIL-STD-105 | Sampling procedures & tables for inspection |
| MIL-STD-109 | Quality Assurance Terms and Conditions |
| MIL-STD-1241A | Optical Terms & Conditions |
| MIL-STD-1278 | Filters, Light, Photographic |
| MIL-STD-150 | Photographic Lenses |
| MIL-STD-34 | General Requirements for the preparation of drawings for optical elements and systems |
| MIL-STD-454N | Standard General Requirements for Electronic Equipment |
| MIL-STD-45662A | Calibration system requirements |
| MIL-STD-810 | Environmental test method and engineering guidelines |
| MIL-W-1366F | Optical Sensor Window |
| *ITAR Compliant Manufacturer | |
Email Newsletter
![]()
Sign up now to start receiving EOs’ free newsletter